LM25116EVAL
評価ボード、LM25116 広入力範囲 同期整流・降圧コントローラ
LM25116EVAL
概要
The LM25116 evaluation board is designed to provide the design engineer with a fully functional power converter based on Emulated Current Mode Control to evaluate the LM25116 controller IC. The evaluation board provides a 5V output with a 7A current capability. The wide input voltage ranges from 7V to 42V. The design operates at 250kHz, a good compromise between conversion efficiency and solution size. The printed circuit board consists of 4 layers, 2 ounce copper top and bottom, 1 ounce copper internal layers on FR4 material with a thickness of 0.06 inches. This application note contains the evaluation board schematic, Bill-of-Materials (BOM) and a quick setup procedure. Refer to the LM25116 datasheet for complete circuit design information.
特長
AC/DC と DC/DC の各コントローラ (外部 FET)
購入と開発の開始
LM25116EVAL/NOPB — LM25116 ワイド入力電圧範囲(Vin)、同期整流・降圧コントローラ向け評価ボード
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | AN-1617 LM25116 Evaluation Board (Rev. A) | 2013年 4月 24日 | |||
証明書 | LM25116EVAL/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 |