LM3102EVAL
SIMPLE SWITCHER 1MHz、2.5A、同期整流・降圧 電圧レギュレータ
LM3102EVAL
概要
- Low component count and small solution size
- Stable with ceramic and other low ESR capacitors
- No loop compensation required
- High efficiency at a light load by DCM operation
- Pre-bias startup
- Ultra-fast transient response
- Programmable soft-start
- Programmable switching frequency up to 1 MHz
- Valley current limit
- Output over-voltage protection
- Precision internal reference for an adjustable output voltage down to 0.8V
- Thermal shutdown
特長
- Input voltage range of 4.5V -42V
- 2..5A output current
- 0.8V, ±1.5% reference
- Integrated dual N-Channel main and synchronous MOSFETs
- Thermally enhanced eTSSOP-20 package
Applications:
- 5VDC, 12VDC, 24VDC, 12VAC, and 24VAC systems
- Embedded Systems
- Industrial Control
- Automotive Telematics and Body Electronics
- Point of Load Regulators
- Storage Systems
- Broadband Infrastructure
- Direct Conversion from 2/3/4 Cell Lithium Batteries Systems
購入と開発の開始
評価ボード
LM3102EVAL/NOPB — SIMPLE SWITCHER 1MHz、2.5A、同期整流・降圧 電圧レギュレータ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4