LM3405XEVAL
1.6MHz、1A 定電流・降圧レギュレータ、LED 電源用
LM3405XEVAL
概要
The LM3405 demo board is configured to drive a series string of high power, high brightness LEDs at a forward current of 1A using the LM3405 constant current buck regulator. The board can accept a full input operating range of 3V to 15V. The converter output voltage adjusts as needed to maintain a constant current through the LED array. The LM3405 is a step-down regulator with an output voltage range extending from a VO(MIN) of 205mV (the reference voltage) to a VO(MAX) determined by the maximum duty cycle (typically 94%). It can drive up to 3 LEDs in series at 1A forward current, with the single LED forward voltage of approximately 3.7V (Typical of white, blue, and green LEDs using InGaN technology).
特長
- VIN operating range of 3V to 15V
- Thin SOT23-6 package
- 1.6MHz switching frequency
- 300mΩ NMOS switch
- 40nA shutdown current at VIN = 5V
- EN/DIM input for enabling and PWM dimming of LEDs
- Internally compensated current-mode control
- Cycle-by-cycle current limit
- Input voltage UVLO
- Over-current protection
- Thermal shutdown
Applications:
- LED Driver
- Constant Current Source
- Industrial Lighting
- LED Flashlights
照明 LED ドライバ
購入と開発の開始
評価ボード
LM3405XEVAL/NOPB — 1.6MHz, 1A Constant Current Buck Regulator for Powering LEDs
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3