LM3532EVM
LM3532 評価モジュール
LM3532EVM
概要
The LM3532 Evaluation Board is designed to fully evaluate the LM3532 Triple Output, White LED Driver with I2C-Compatible Interface. For a detailed description of the LM3532 refer to the LM3532 datasheet. The board comes equipped with 3 series strings of 10 white LEDs. Additionally there are two ambient light sensors (Avago APDS-9005) which feed into the LM3532s ambient light sensor inputs (ALS1 and ALS2). Each Input and/or output from the LM3532 has its own separate header pin to serve as a test-point.The software supplied with the LM3532 Evaluation Kit (LM3532 GUI.exe) provides an easy method to evaluate all the featuresof the device via a PC. The LM3532 GUI.exe, when loaded on a PC, communicates to the LM3532 Eval Board through theTexas Instruments USB to I2C controller (USB2ANY).
特長
- Drives 3 strings of 10 LEDs
- Includes USB2ANY PC interface
- GUI provided to allow easy control of the IC
バックライト LED ドライバ
購入と開発の開始
LM3532EVM/NOPB — LM3532 評価モジュール
SNVC050 — LM3532 Graphical User Interface
SNVC050 — LM3532 Graphical User Interface
製品
バックライト LED ドライバ
ハードウェア開発
評価ボード
リリース情報
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | AN-2249 LM3532 Evaluation Kit (Rev. B) | 2013年 4月 30日 | |||
証明書 | LM3532EVM/NOPB EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | LM3532 High-Efficiency White LED Driver With Programmable Ambient Light Sensing Capability and I2C-Compatible Interface データシート (Rev. E) | PDF | HTML | 2015年 8月 28日 | |||
ユーザー・ガイド | AN-2249 LM3532 Evaluation Kit | 2012年 6月 21日 |