LMZ10504EVAL
Simple Switcher パワー・モジュール 5.5Vin、4A 評価ボード
LMZ10504EVAL
概要
The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and radiated EMI performance of the device. Adjusting the output voltage, optimizing the control loop circuitry, and fine-tuning the filter capacitance is ease, with convenient size and placement of the passive components on the board. Finally, the excellent thermal performance of the power modules is enhanced using a 4-layer 1oz copper PCB.
特長
Features
- Integrated shielded inductor (inside the module)
- Efficiency
- Up to 96% (LMZ10504)
- 2.5V output (output voltage is adjustable by changing 1 or 2 resistors)
- Thermal performance
- θJA = 20°C/W
- θJC = 1.9°C/W
- Uses 0805 passives on front side for easy modification of values to match requirements
- 2.25" x 2.25" (5.8 cm x 5.8 cm) 4-layer PCB. Uses 1oz copper on top and bottom, 1/2 oz copper on inner layers
パワー モジュール (インダクタ内蔵)
購入と開発の開始
評価ボード
LMZ10504EVAL/NOPB — Simple Switcher パワー・モジュール 5.5Vin、4A 評価ボード
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2