REF6025EVM-PDK
REF6025 リファレンス電圧の評価モジュール
REF6025EVM-PDK
概要
The REF6025EVM-PDK is a platform for evaluating the performance of the REF6025 voltage reference. The evaluation kit brings out the burst mode performance of the device which is a key feature of the device.
特長
- TI’s first ultra-high precision reference
- Introduces ADC drive buffer which is an integrated high bandwidth, output impedance buffer that helps achieve the lowest distortion, ultra-low-noise data acquisition systems
- Introduces burst mode data acquisition with first-sample correct to 18-bit resolution that is useful in event-triggered, multiplexed and variable sampling rate data acquisition system.
- Industry best-in-class noise (3 µVrms vs 10 µVrms), long-term drift (15 ppm vs 20 ppm) and power consumption (750 µA vs competition's 2 mA)
- REF6025EVM board
- PHI EVM Controller
- 1m USB cable
Precision ADCs
シリーズ電圧リファレンス
購入と開発の開始
評価基板 (EVM) 向けの GUI
SBOC457 — REF6xxx EVM GUI
SBOC457 — REF6xxx EVM GUI
バージョン: 01.00.00.00
リリース日: 18 5 2016
ハードウェア開発
評価ボード
リリース情報
The design resource accessed as www.ti.com/lit/zip/sboc457 or www.ti.com/lit/xx/sboc457/sboc457.zip has been migrated to a new user experience at www.ti.com/tool/jp/download/SBOC457. Please update any bookmarks accordingly.
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 4