SN65LVDS31-32EVM
SN65LVDS31-32EVM 評価モジュール、LVDS31 および LVDS32 用
SN65LVDS31-32EVM
概要
The SN65LVDS31-32EVM evaluation moduel (EVM) includes the SV65LVDS31 quad driver and the SN65LVDS32 quad receiver. The SN65LVDS31 device is a TIA/EIA-644 standard-compliant LVDS driver. The SN65LVDS32 device is a TIA/EIA-644 standard-compliant receiver that has a passive open-circuit failsafe detection circuit. The failsafe circuit included in the SN65LVDS32 includes a pair of 300-kΩ pullup resistors on the bus pins.
Note: This tool replaces the SN65LVDS31/32A.
We offer a family of low-voltage differential signaling (LVDS) EVMs that are designed to analyze the electrical characteristics of our LVDS drivers and recevivers. We have four unique EVMs to evaluate the different classes of our LVDS devices. These EVMs support a combination of different drivers and receivers. The two LVDS drivers listed are pin compatible. The LVDS receivers listed are also pin compatible. The same printed circuit board (PCB) was used for all four EVMs and therefore the operating instructions included herein apply to all EVMs.
EVM options for LVDS devices
LVDS EVM tool number | LVDS quad drivers | LVDS quad receivers | |||
SN65LVDS31 | SN65LVDM31 | SN65LVDS32 | SN65LVDS32B | SN65LVDS33 | |
SN65LVDS31-32EVM (SLLP101-1) | X | X | |||
SN65LVDS31-32BEVM (SLLP101-2) | X | X | |||
SN65LVDM31-32BEVM (SLLP101-3) | X | X | |||
SN65LVDS31-33EVM (SLLP101-4) | X | X |
特長
- Allows quick, easy, and accurate evaluation of our LVDS products
- Allows different interconnections for various topologies
- CE compliant for distribution within the European Community
LVDS、M-LVDS、PECL の各 IC
購入と開発の開始
SN65LVDS31-32EVM — SN65LVDS31-32EVM 評価モジュール、LVDS31 および LVDS32 用
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | Low Voltage Differential Signaling (LVDS) Evaluation Module (EVM) for Quad Drive (Rev. C) | 2010年 2月 16日 | |||
データシート | SNx5LVDSxx 高速差動ライン・ドライバ データシート (Rev. N 翻訳版) | PDF | HTML | 英語版 (Rev.N) | PDF | HTML | 2023年 3月 23日 | |
証明書 | SN65LVDS31-32EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | SNx5LVDS32, SN65LVDS3486, SN65LVDS9637 High-Speed Differential Line Receivers データシート (Rev. R) | 2014年 8月 6日 |