THS6232RHFEVM
THS6232 evaluation module
THS6232RHFEVM
概要
The THS6232 evaluation module (EVM) is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal sources and test instruments through the use of onboard connectors. The EVM comes configured for easy connection with common 50Ω laboratory equipment on its inputs and outputs. The amplifier is configured for a differential input with a gain of 10V/V to a differential output. The board includes jumpers to easily switch the device between different bias modes and a potentiometer to set the value of the IADJ pin. The EVM can be easily configured for other gains and for single- or split-supply operation. The output transformer and resistors can be configured to present a 50Ω single-ended output.
特長
- Configured for split-supply operation and easily modified for single supply
- Default gain of 10V/V configuration can easily be reconfigured for other gains
- Designed for easy connection to standard 50-Ω input/output impedance test equipment
- Quick to setup board for THS6232 devices, with an optional pad for VCM pin capacitor
- Potentiometer and nearby resistors allow for precise setting of IADJ pin, including for ultra-low bias mode
ライン・ドライバ
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
EVM ユーザー ガイド (英語) | THS6232RHF Evaluation Module User's Guide | PDF | HTML | 2024年 9月 19日 | |||
証明書 | THS6232RHFEVM EU RoHS Declaration of Conformity (DoC) | 2024年 8月 1日 |