TIDM-NFC-P2P
NFC アクティブおよびパッシブ、ピア・ツー・ピア通信リファレンス・デザイン
TIDM-NFC-P2P
概要
This Near Field Communication (NFC) reference design provides a firmware example for implementing an NFC Peer to Peer (P2P) application. It is used for showing the application developer the correct way to implement a robust peer-to-peer project using the TRF7970A in both active and passive modes. The complexity of the Peer to Peer protocols and amount of NFC documentation that needs to be reviewed has traditionally been a barrier to developers creating NFC applications. This reference design solves this problem by providing a small number (five total) of easy to use Application Programming Interfaces (APIs). The documentation, hardware, and example code provided allows the designer to quickly implement NFC P2P functionality with an MSP430 or other MCU of choice.
特長
- Proven interoperabilty with most commonly available NFC enabled mobile devices
- Supports Simple NDEF Exchange Protocol (SNEP) and Logical Link Control Protocol (LLCP)
- Passive and Active Modes as Initiator and Target at 106kbps, 212kbps and 424kbps
- Includes easily configurable GUI Software which allows selection of individual mode(s)
- GUI Software has throughput measurement capability and payload storage, used for validation
- Offers a standalone mode along with the GUI, which both allow sending and receiving NDEF messages
Firmware build options available for MSP-EXP430F5529 or MSP-EXP430F5529LP boards
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト