TIDM-RESLLC-DCDC
共振 LLC ハーフ・ブリッジ DC/DC コンバータ
TIDM-RESLLC-DCDC
概要
This design is a digitally controlled 300W resonant LLC half-bridge DC/DC converter with added synchronous rectification. The resonant LLC power topology is valued for its inherently high levels of efficiency credited to high frequency, low loss resonant switching. However, implementation of such a power converter can be challenging since the control theory is based in frequency modulation of the converter rather than the more typically seen duty cycle modulation. This design guides users step-by-step through the complexities of a resonant LLC half-bridge converter, melding software and hardware design approaches to implement a complete high performance converter. The C2000™ Piccolo™ microcontroller is the digital controller for this design, enabling the resonant converter to operate at greater than 90% efficiency across wide load ranges, and with peak efficiency greater than 93%.
特長
- Full microcontroller-based control of resonant LLC half-bridge DC/DC converter
- 375-405V DC input, 12 DC output, 25A rated output (300W)
- >90% efficiency across wide load range with >93% peak efficiency
- Synchronous rectification support for increased power efficiency
- Zero voltage switching (ZVS) across entire load range for greater efficiency and reliability
- Convenient GUI for initial design evaluation, and detailed step-by-step documentation for further depth of evaluation
NOTE: Software for this board can be found inside the controlSUITE™ software package. Download controlSUITE at ti.com/controlsuite. Once installed, navigate to "High Voltage LLC Resonant Developer's Kit" under the Development Tools -> Digital Power section.
組み立てられたボードは、テストと性能検証のみの目的で開発されたものであり、販売していません。
設計ファイルと製品
設計ファイル
すぐに使用できるシステム・ファイルをダウンロードすると、設計プロセスを迅速化できます。
設計に使用したコンポーネント、参照指定子、メーカー名や型番などを記入した詳細なリスト
製品
設計や代替製品候補に TI 製品を含めます。
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
設計ガイド | Resonant LLC Half-Bridge DC/DC Converter Hardware Design Guide | 2014年 3月 14日 | ||||
その他の技術資料 | Resonant LLC Half-Bridge DC/DC Converter Quick Start Guide | 2014年 3月 14日 | ||||
設計ガイド | Resonant LLC Half-Bridge DC/DC Converter Software Design Guide | 2014年 3月 14日 | ||||
その他の技術資料 | Designing an LLC Resonant Half-Bridge Power Converter | 2011年 7月 26日 |