TPA3110D2EVM
TPA3110D2 評価モジュール
TPA3110D2EVM
概要
The TPA3110D2 evaluation module consists of a single 15-W, Class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output filter configuration supports filter-free operation, but can easily be configured to support LC filter operation. The EVM can also be configured as a 30-W, Class-D mono audio power amplifier.
Designers can quickly evaluate the sound quality and verify specifications in their application with the TPA3110D2EVM. In addition, the TPA3110D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.
特長
- Efficient Class-D Operation
- Support for Filter-Free Operation
- SpeakerGuardTM Speaker Protection circuitry
- Four Selectable, Fixed Gain Settings
- Wide Operating Voltage: 8 V - 26 V
- Thermal and Short Circuit Protection with Auto Recovery Feature
スピーカ・アンプ
設計ファイル
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TPA3110D2EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
データシート | TPA3110D2 15W、フィルタフリー、ステレオ、Class-Dオーディオ・パワー・アンプ、Speakerguard™付き データシート (Rev. F 翻訳版) | PDF | HTML | 英語版 (Rev.F) | PDF | HTML | 2017年 5月 30日 | |
ユーザー・ガイド | TPA3110D2EVM Audio Amplifier Evaluation Board (Rev. B) | 2015年 8月 13日 |