TPA3220EVM-MICRO
TPA3220 50W ステレオ / 100W ピーク HD アナログ入力、パッド下部配置 Class-D マイクロ・モジュール
TPA3220EVM-MICRO
概要
The TPA3220EVM-MICRO is 60x80 mm making it the smallest evaluation platform for a 2x 100W amplifier with no heatsink. The board features the TPA3220 device, which is an analog input Class-D amplifier with ultra-low idle losses and >90% efficiency allowing the PCB to become the heatsink (no bulky metal heatsink required). It can operate from a single supply making system design easier and integrates an analog front-end with multiple gain settings options for direct connection to most audio sources.
The TPA3220EVM-MICRO includes all the compenets necessary for full evaluation of the device. The board includes a 3.5 mm headphone jack for connecting an audio input source or connect an Audio Plug-in Module to the 28-pin 100 mil header for easy evaluation of the complete audio signal chain. Connect the power supply and speakers through the easy to use terminal blocks.
特長
- Smallest 2x 100W Class-D Amplifier Evaluation Module (60x80mm)
- Ultra-low idle losses and >90% efficiency. No heatsink required
- Integrated analog front-end supporting Single-Ended (SE) or Differential input signals
- Stereo (BTL) and Mono (PBTL) output configurations supported
- Includes a 3.5mm audio jack, small output filter and quick connect terminal blocks
スピーカ・アンプ
購入と開発の開始
TPA3220EVM-MICRO — TPA3220 50W ステレオ / 100W ピーク HD アナログ入力、パッド下部配置 Class-D マイクロ・モジュール
SLAC766 — TPA3221 & TPA3220 Setup Guide & Configuration Tool
SLAC766 — TPA3221 & TPA3220 Setup Guide & Configuration Tool
製品
スピーカ・アンプ
ハードウェア開発
評価ボード
リリース情報
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | ユーザー・ガイド | TPA3220 Evaluation Module Micro User's Guide (Rev. A) | 2018年 7月 11日 | |||
証明書 | TPA3220EVM-MICRO EU Declaration of Conformity (DoC) | 2019年 1月 2日 |