TPS40322EVM-074
TPS40322 評価モジュール、2出力または二相、同期整流・降圧コントローラ
TPS40322EVM-074
概要
The Texas Instruments TPS40322EVM-074 evaluation module (EVM) helps designers evaluate the performance of the TPS40322 Dual Output or Two-phase Synchronous Buck Controller. The EVM is designed to use a regulated 4.5Vdc to 15.0Vdc bus to produce a single dual phase 1.2Vdc regulated output at 30A of load current. The EVM also features the CSD87330Q3D Synchronous Buck NexFET Power Block. The TPS40322EVM-074 is designed to demonstrate the TPS40322 in a typical dual-phase single output application.
特長
- 4.5V to 15V input range
- 1.2V fixed output
- 30A DC steady state current
- 500 kHz switching frequency
- Inductor DCR current sensing
- Voltage Mode Feedback Control with Input Feed forward
AC/DC と DC/DC の各コントローラ (外部 FET)
購入と開発の開始
評価ボード
TPS40322EVM-074 — TPS40322 評価モジュール、2出力または二相、同期整流・降圧コントローラ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2