TPS50601ASPEVM-S
TPS50601A-SP single-operation evaluation module
TPS50601ASPEVM-S
概要
The TPS50601A-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor's footprint. The devices are offered in a thermally enhanced 20-pin ceramic, dual in-line flatpack package.
特長
- Radiation Hardened syncheronous step down converter with thermally enhanced package
- Current mode control with cycle by cycle current limiting.
- Split input voltage Vin for logic circuitary and PVIN for Mosfet
- Flexible switching frequency from 100kHz to 1Mhz
- Adjustable soft start through external capacitor
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
評価ボード
TPS50601ASPEVM-S — TPS50601A-SP シングル・オペレーションの評価基板
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 3