TPS5431EVM-173
9~21Vin、3A 降圧コンバータ
TPS5431EVM-173
概要
The TPS5431EVM-173 evaluation module allows the designer to evaluate the TPS5431 SWIFT DC/DC converter and is designed with very few external components. The input voltage range of this module is 9.0 V to 21 V and the output voltage is pre-set to 5 V. The output voltage can be easily adjusted by changing a resistor divider. Please see the User's Guide (SLVU157) for more information. The TPS5431 is ideal for a wide range of consumer electronics applications with an input voltage requirement of 5.5 V to 23 V.
特長
- Internally compensated for lower parts count
- 500 kHz switching frequency allows smaller filter components
- Low Rds(on) for greater than 90% efficiency
- 2% regulation accuracy
- Supported by SWIFT Designer software tool for quick and easy design
Kitting List
Test Procedure
Test Setup
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2