TPS56637EVM
DC/DC 降圧コンバータの評価モジュール
TPS56637EVM
概要
The TPS56637 is an adaptive on-time D-CAP3™ mode synchronous step-down DC-DC converter, and is able to deliver 6-A continuous output current. This switch mode power supply (SMPS) IC is optimized for applications require very low-power consumption, such as printers, DTV and monitor, by providing an Ecomode™ (pulse-skipping). The TPS56637 integrates 30-V capable MOSFETs which is suitable for applications working from 24-V bus power lines. D-CAP3™ mode provides an easy-to-design, stable regulation with very little external components, and it supports cost effective ceramic capacitors. To widen more applications, TPS56637 provides both FCCM and Eco-mode for selection at light load operation. In addition, D-CAP3™ mode output can support up to 16 V.
特長
- 4.5-V to 28-V Wide Input Range
- Wide Output Voltage Range: 0.6 V to 16 V
- 500-kHz D-CAP3™ Mode for Fast Transient Response with Ceramic Output Capacitors
- Integrated 31-mΩ and 15-mΩ MOSFETs for High Efficiency
AC/DC および DC/DC コンバータ (FET 内蔵)
購入と開発の開始
TPS56637EVM-029 — ANDROMEDA HR TPS56637EVM-029
技術資料
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TPS56637 Buck Converter Evaluation Module User's Guide (Rev. B) | PDF | HTML | 2021年 6月 10日 | ||
データシート | TPS56637 4.5V~28V入力、6A同期整流降圧コンバータ データシート (Rev. A 翻訳版) | PDF | HTML | 英語版 (Rev.A) | PDF | HTML | 2019年 11月 14日 | |
証明書 | TPS56637EVM-029 EU Declaration of Conformity (DoC) | 2019年 1月 2日 |