TPS610981EVM-674
TPS610981 超低静止電流昇圧評価モジュール
TPS610981EVM-674
概要
The TPS61098 provides an ultra-low quiescent power supply solution for products powered by either a single cell or two-cell alkaline, one-cell coin cell battery or one-cell Li-Ion or Li-polymer battery. It integrates a load switch or LDO, and can provide two separate output power rails. The main output VMAIN is an always-on output with 2V minimum voltage, and the additional output VSUB is the output of internal load switch or LDO, designed to supply a peripheral device.
The TPS61098 can provide total output currents up to 30 mA at a 3.3V output even when input voltage is decreased to 0.7V. The boost is based on a hysteretic controller topology using synchronous rectification to obtain maximum efficiency at minimal quiescent currents.
特長
- 300 nA ultra-low IQ in Light Load
- 1.5mm x 1.5mm 6-SON Package
- Integrated LDO/Load Switch
- Up to 80% Efficiency at 10 μA Load Current
- Two Modes Controlled by MODE pin
AC/DC および DC/DC コンバータ (FET 内蔵)
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2