TPS63010EVM-235
TPS63010EVM-235 評価モジュール
TPS63010EVM-235
概要
The TPS63010EVM-235 facilitates evaluation of the TPS63010 high efficiency single inductor buck-boost converter. The TPS63010EVM-235 accepts an input voltage from 2 V to 5.5 V and delivers an output voltage of 3.3 V. Output current varies with input voltage.
特長
- Up to 96% Efficiency
- 1200-mA Output Current at 3.3 V in Step Down Mode (VIN = 3.6 V to 5.5 V)
- Up to 800-mA Output Current at 3.3 V in Boost Mode (VIN > 2.4 V)
- Automatic Transition between Step Down and Boost Mode
- Device Quiescent Current less than 50µA
- Input Voltage Range: 2 V to 5.5 V
- Power Save Mode for Improved Efficiency at Low Output Power
- Load Disconnect During Shutdown
- Overtemperature Protection
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2