TPS63806EVM
TPS63806EVM
TPS63806EVM
概要
The TPS63806EVM is designed to help the users easily evaluate and test the operation and functionality of the TPS63806 Buck-Boost Converter. The EVM operates from 1.3V to 5.5V input voltage. Output currents can go up to 2A in buck mode and boost mode. The user can easily evaluate the different feautures of the TPS63806 including precise device enable. The TPS63806 comes in a small 2.3 x 1.4 mm² WCSP package.
特長
- Real buck- or boost-mode operation with automatic and seamless transition between modes
- High efficiency from 500-μA to 2-A output current up to 96%
- 13-μA operating quiescent current
- True shutdown function with load disconnect
- Power save mode with mode selection
AC/DC および DC/DC コンバータ (FET 内蔵)
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 1