TPS65132EVM
TPS65132EVM Evaluation Module
TPS65132EVM
概要
TPS65132 Dual Output LCD OLED Display Bias Evaluation Module Board - Lighting & Display Solutions
The TPS65132 is designed to support positive / negative driven TFT-LCD panels up to 10” at least (from SFF to MFF like tablets). The two output rails are usually connected to the Source Driver IC. The device uses a single inductor scheme in order to provide the user the smallest solution size possible as well as high efficiency.特長
Lighting & Display Solutions
- Dual Output
- VIN 2.5V to 5.5V
- Outputs adjustable
- I2C programmable
- 80mA Output Current
LCD / OLED ディスプレイ向けの電源とドライバ
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2