TPS7A6050EVM
TPS7A6050 の評価モジュール
TPS7A6050EVM
概要
The Texas Instruments TPS7A6050EVM evaluation module (EVM) helps designers evaluate the operation and performance of the TPS7A6050-Q1 Low-Dropout Linear Regulator. The device offers low power consumption, stable operation when using low-ESR ceramic output capacitors and a Power-On Reset with programmable delay. The Board supports footprints for both package variants, D2PAK and DPAK. Replacing the device allows evaluation of the 3.3V-output variant TPS7A6033, and using the DELAY-jumper as an input, also TPS7A6133 and TPS7A6150 can be evaluated.
特長
- 4 V to 40 V Operating Range, Withstands Transients up to 45 V
- Low Dropout Voltage
- 300mV at IOUT = 150mA
- 5-V Fixed Output Voltage
- 300 mA Maximum Load Current
- 25 uA Typical Quiescent Current
- Low-ESR Ceramic Output Capacitor Stability
- Integrated Power-On Reset
- Programmable Delay
- Open-Drain Reset Output
- Integrated Fault Protection
- Short-Circuit/Over-Current Protection
- Thermal Shutdown
- Low Input Voltage Tracking
- Thermally Enhanced Power Package
- 5-pin TO-263 (KTT /D2PAK)
- 5-pin TO-252 (KVU /DPAK)
APPLICATIONS
- Qualified for Automotive Applications
- Infotainment Systems with Sleep Mode
- Body Control Modules
- Always ON Battery Applications
PowerPAD is a trademark of Texas Instruments.
リニア・レギュレータと低ドロップアウト (LDO) レギュレータ
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
* | EVM ユーザー ガイド (英語) | TPS7A6050QKTT EVM User's Guide | 2010年 8月 12日 | |||
証明書 | TPS7A6050EVM EU Declaration of Conformity (DoC) | 2019年 1月 2日 |