TPS7A91EVM-831
TPS7A91 アナログ向け、1A、低ノイズ、低入力電圧範囲(Vin)、低ドロップアウト(LDO)レギュレータの評価モジュール
TPS7A91EVM-831
概要
The TPS7A91EVM-831 evaluation module is designed for a typical configuration to evaluate the operation and performance of the TPS7A91, 1A high-accuracy, low dropout voltage regulator. The EVM circuit board is configured to be a reference design for engineering applications requiring current to a dynamic load of up to 1A.
特長
Low Dropout: 200 mV (max) at 1 A
1% (max) Accuracy Over Line, Load, and Temperature
Low Output Noise: 3.8μVRMS (10 Hz–100 kHz)
Adjustable Output Voltage Range: 0.8 V to 5.2 V
High Power-Supply Ripple Rejection: 40 dB at 100 kHz
1% (max) Accuracy Over Line, Load, and Temperature
Low Output Noise: 3.8μVRMS (10 Hz–100 kHz)
Adjustable Output Voltage Range: 0.8 V to 5.2 V
High Power-Supply Ripple Rejection: 40 dB at 100 kHz
購入と開発の開始
評価ボード
TPS7A91EVM-831 — TPS7A91 アナログ向け、1A、低ノイズ、低入力電圧、低ドロップアウト(LDO)レギュレータの評価モジュール
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2