Request more information
The user's guide and other information is available. Request now
The TPS92542-Q1 devices implements a synchronous BOOST controller with peak currentmode controller in constant voltage (CV) mode, and a dual monolithic synchronous buck LED driver with an adaptive on-time average current mode control. TPS92542-Q1 is designed to be compatible with shunt FET dimming techniques and LED matrix manager-based dynamic beam headlamps. The adaptive on-time control provides near constant switching frequency that can be set between 100kHz and 1MHz. Inductor current sensing and closed-loop feedback enables better than ±4% accuracy over wide input voltage, output voltage and ambient temperature range.
The user's guide and other information is available. Request now