TX517EVM
TX517EVM Evaluation Module
TX517EVM
概要
TX517 is a fully integrated, dual channel, high voltage Transmitter designed for ultrasound systems. This EVM provides a means to evaluate the functionality of the device. The EVM includes an FPGA to provide an embedded pattern generator and digital control of the device.
特長
- Push button to control different output waverform settings
- Settings include:
phase, PRF, cycles, pulse frequency, latch/unlatch mode,
CW mode, and 3 pattern depths of 17 level, 5 level,
and 3 level.
超音波 AFE
技術資料
= TI が選択した主要ドキュメント
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2