TMDSDOCK28027
TMS320F28027 検証用キット
TMDSDOCK28027
概要
TMDSDOCK28027 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2802x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.
特長
Hardware Features
- TMDSCNCD28027: TMS320F28027 DIMM100 based controlCARD
- Docking Station with DIMM100 controlCARD female connector
- Header pin access to key device signals
- Perforated area for prototyping
- On-board XDS100v1 JTAG debug probe
- Powered by USB cable or 5V supply
- Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28027
Software Features
- Free download of Code Composer Studio IDE
- Free download of controlSUITE for device drivers and example projects
- MathWorks Embedded Target Support
- solidThinking Embed Support
- Powersim PSIM F2802x Target
Get Started
- Install Code Composer Studio IDE
- Install controlSUITE
- See Experimenter Kit Overview
- Ask questions on the TI C2000 E2E Community Forum
- TMDSCNCD28027 Piccolo F28027 controlCARD
- DIMM100 Docking Station baseboard
- USB Cable (Type-A Plug to Type-B Plug)
C2000 リアルタイム・マイコン
技術資料
結果が見つかりませんでした。検索条件をクリアして、もう一度検索を行ってください。
すべて表示 2
種類 | タイトル | 英語版のダウンロード | 日付 | |||
---|---|---|---|---|---|---|
証明書 | TMDSDOCK28027 EU Declaration of Conformity (DoC) | 2019年 1月 2日 | ||||
ユーザー・ガイド | TMS320C2000 Piccolo MCU 検証用キット/F28027 controlSTICK インストレーション・ガイド (Rev. A 翻訳版) | 2009年 4月 22日 |