STM8S-TO-MSPS-MIGRATION-TOOL
STM8S003에서 MSPS003으로 애플리케이션 코드 마이그레이션 간소화
STM8S-TO-MSPS-MIGRATION-TOOL
개요
STM8S003 - MSPS003 마이그레이션 툴은 STM8S003 장치 제품군에서 핀 호환 MSPS003(MSPM0C110x) 장치로 애플리케이션을 마이그레이션하는 프로세스를 간소화하는 소프트웨어, 툴 및 문서 모음을 제공합니다.
특징
- ARM® Cortex® -M0+ 코어 및 MSPS003Fx 장치를 지원
- STM8S003Fx API 호환 드라이버 라이브러리: STM8S 표준 주변 장치 라이브러리와 호환되는 API
- 지원되는 주변 장치: ADC1, AWU, BEEP, CLK, EXTI, FLASH, GPIO, I2C, WWDG, UART1, RST, SPI, TIM1, TIM2 및 TIM4
- 프로젝트 예: Code Composer Studio™ IDE(통합 개발 환경) 및 IAR 임베디드 환경을 위한 바로 사용할 수 있는 프로젝트 템플릿
- 소프트웨어 API 가이드 및 빠른 시작 가이드를 포함한 포괄적인 문서
다운로드
STM8S-TO-MSPS-MIGRATION-TOOL — Simplify migrating your application code from STM8S003 to MSPS003
지원되는 제품 및 하드웨어
제품
범용 MCU
STM8S-TO-MSPS-MIGRATION-TOOL — Simplify migrating your application code from STM8S003 to MSPS003
STM8S003 to MSPS003 migration tool for Windows
STM8S003 to MSPS003 migration tool for Linux
STM8S003 to MSPS003 migration tool for macOS
제품
범용 MCU
문서
STM8S003 to MSPS003 migration tool manifest
STM8S003 to MSPS003 migration tool release notes
출시 정보
The STM8S003 to MSPS003 migration tool provides a collection of software, tools, and documentation to simplify the process of migrating applications from the STM8S003 device family to the pin compatible MSPS003 (MSPM0C110x) devices.
The STM8S003 to MSPS003 migration tool includes an STM8S003 API compatible driver library with a set of fully functional APIs that can be used to configure, control, and manipulate the hardware peripherals of the MSPM0 platform. This library is API compatible with the STM8S standard peripheral library.
- Support for the ARM®Cortex®-M0+ core and the MSPS003Fx devices
- Supported peripherals: ADC1, AWU, BEEP, CLK, EXTI, FLASH, GPIO, I2C, WWDG, UART1, RST, SPI, TIM1, TIM2, and TIM4
- Example projects: Ready-to-use project templates for Code Composer Studio™ integrated development environment (IDE) and IAR Embedded Workbench
- Demo: GPIO toggle example that showcases the simplified code migration process
- Comprehensive documentation including software API guides and QuickStart guides
새 소식
- Initial release supporting MSPS003Fx/MSPSM0C110x
- STM8S API compatible driver library, example project templates, demos, and supporting documentation all in a single software package
필요할 수 있는 추가 리소스
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
지원되는 제품 및 하드웨어
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
MSPM0-SDK — MSPM0 Software Development Kit (SDK)
MSPM0 SDK for Windows
MSPM0 SDK for Linux
MSPM0 SDK for macOS
제품
Low-power MCUs
범용 MCU
차체 및 조명 MCU
하드웨어 개발
개발 키트
평가 보드
문서
MSPM0 SDK Documentation Overview
MSPM0 SDK Manifest
출시 정보
The MSPM0 SDK delivers components that enable engineers to develop applications on Texas Instruments MSPM0 microcontroller devices. The product is comprised of multiple software components and more than 150 examples of how to use these components together. In addition, examples are provided to demonstrate the use of each functional area and each supported device and as a starting point for your own projects.
The MSPM0 SDK includes support for FreeRTOS and a wide variety of middleware and drivers, including:
- Support for MSPM0L11xx/L13xx, MSPM0G1x0x/G3x0x, MSPM0C110x, MSPS003FX, and MSPM0L122X/L22X
- DriverLib with optimized footprint and performance
- Motor control examples for Stepper, Brushed, Sensorless FOC, and Hall Sensored Trap
- EEPROM emulation library
- IQMath for fixed point math
- Boot Image Manager to add secure booting features
- Libraries and demos for multiple protocols, including DALI, SMBus, PMBus, 1-Wire, etc.
- and more...
The MSPM0 MCU portfolio offers a single development environment that delivers flexible hardware, software and tool options for customers developing applications. A one-time investment with the MSPM0 software development kit (SDK) allows you create portable and modular code, opening the door to create unlimited applications.
새 소식
- Handled MSPM0C110X ADC errata with new ADC and FactoryRegion DriverLib APIs
- Fixed variety of Timer DriverLib API bugs
- Updated SysConfig TIMER modules with improvements and fixes for channel configuration
- Updated Sensorless FOC BLDC Motor Control Library with bug fixes and new features
- Updated FlashCTL DriverLib APIs with improvements
- Added documentation for OpenOCD support for MSPM0
- Refer to the Release Notes for more details
기술 자료
| 상위 문서 | 유형 | 직함 | 형식 옵션 | 최신 영어 버전 다운로드 | 날짜 |
|---|---|---|---|---|---|
| 애플리케이션 노트 | STM8에서 MSPM0으로의 마이그레이션 가이드 | PDF | HTML | 2025. 7. 21 |