버전 선택
DLPLCRC964EVM-SW
DLPC964 reference software for the DLPLCRC964EVM
제품
가시 제품(420~700nm)
근자외선 제품(400~420nm)
하드웨어 개발
평가 보드
출시 정보
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Copyright © 2024 Texas Instruments Incorporated - http://www.ti.com/
---------------------------------------------------------------------------------------------------------------------------
---------------------------------------------------------------------------------------------------------------------------
Product name: DLP® Lightcrafter DLPC964 GUI
Version: 1.0.0
Date: 14-Feb-2024
---------------------------------------------------------------------------------------------------------------------------
DESCRIPTION
---------------------------------------------------------------------------------------------------------------------------
DLP® Lightcrafter DLPC964 GUI
The DLP® Lightcrafter DLPC964, is an evaluation platform to experiment and develop with the DLP991U and DLPC964 chips.
---------------------------------------------------------------------------------------------------------------------------
FEATURES
---------------------------------------------------------------------------------------------------------------------------
1. Reset individual blocks or global reset
2. Clear individual blocks or global clear
3. Set individual blocks or global set
4. Display internal test patterns