PMP30440

24Vin to 12Vout @ 100mA isolated push-pull reference design with cascode FETs

PMP30440

Design files

Overview

This reference design extends the input voltage range on low-voltage push-pull controllers by employing cascode external FETs. The input voltage range is 12 V (+/-10%) or 24 V (+/-10%), with an output power of 1.2 W. The output voltage can be selected from two values, 12 V and 5 V, according to a list of four transformers.

Features
  • Low-cost solution, allowing high voltage isolation and low noise
  • No loop compensation (open loop)
  • Typical application: isolated gate driver power supply
Output voltage options PMP30440.1
Vin (Min) (V) 21.6
Vin (Max) (V) 26.4
Vout (Nom) (V) 12
Iout (Max) (A) .1
Output Power (W) 1.2
Isolated/Non-Isolated Isolated
Input Type DC
Topology Forward- Push Pull
??image.gallery.download_en_US?? View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDT043.PDF (724 K)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRXV7.PDF (91 K)

Detailed schematic diagram for design layout and components

TIDRXV8.PDF (150 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXV9.PDF (200 K)

Detailed overview of design layout for component placement

TIDRXW1.ZIP (320 K)

Files used for 3D models or 2D drawings of IC components

TIDCF22.ZIP (19 K)

Design file that contains information on physical board layer of design PCB

TIDRXW0.PDF (367 K)

PCB layer plot file used for generating PCB design layout

Products

Includes TI products in the design and potential alternatives.

Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Test report 24 Vin to 12 Vout @ 100mA Isolated Push-Pull Reference Design With Cascode FETs Dec. 04, 2018

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos