BOOSTXL-BUCKCONV
數位電源降壓轉換器 BoosterPack
BOOSTXL-BUCKCONV
概覽
The Digital Power Basic Training Kit provides an introductory platform for learning the basics of digital power control with C2000™ microcontrollers. When paired with a compatible LaunchPad, this BoosterPack demonstrates a full buck converter control system. The buck converter power stage supports dynamic loads and converts an external 9-VDC power supply to a configurable DC output voltage.
Software examples based on the F280049C LaunchPad are packaged in the Digital Power Software Development Kit (SDK). The TIDM-DC-DC-BUCK reference design provides a walkthrough for running the SDK examples and using the powerSUITE Digital Power Supply Design Software Tools
The following are recommended to get started with the Digital Power Buck Converter BoosterPack:
- BOOSTXL-BUCKCONV BoosterPack
- LAUNCHXL-F280049C
- External 9-VDC power supply rated for 2-A
- Latest versions of the supporting software:
MathWorks MATLAB & Simulink example models include the following:
特點
- Single buck converter power stage
- 9-VDC input, 2-VDC output
- Software-controlled dynamic load
- Pin-compatible with C2000 LaunchPads
- SDK examples for LAUNCHXL-F280049C using Voltage Mode Control (VMC) and Peak Current Mode Control (PCMC)
- Supported by powerSUITE Digital Power Software Tools for quick adaptation of firmware to a custom hardware design
- Digital Power Buck Converter BoosterPack PCB
- Quick Start Guide
NOTE: External 9V, 2A DC power supply and F28069M LaunchPad required
即時數位電源 MCU
汽車動力系統、區域和底盤控制 MCU
汽車車身和照明 MCU
訂購並開始開發
BOOSTXL-BUCKCONV — Digital Power Buck Converter BoosterPack
支援產品和硬體
BOOSTXL-BUCKCONV — Digital Power Buck Converter BoosterPack
LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
支援產品和硬體
硬體開發
參考設計
子卡
開發板
LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU
硬體開發
參考設計
子卡
開發板
設計檔案
技術文件
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| 證書 | BOOSTXL-BUCKCONV EU Declaration of Conformity (DoC) | 2019/1/2 |