TIDEP-01013

Gesture controlled HMI with mmWave sensors and Sitara™ processors reference design

TIDEP-01013

Design files

Overview

This reference design showcases natural gesture recognition and presence detection with the Processor SDK Linux running on the Sitara AM335x processor, and the mmWave SDK running on the IWR6843ISK.

The design demonstrates the functionality of a gesture controlled HMI (Human Machine Interface) where the mmWave sensor detects presence and classifies natural hand gestures and sends them to the Sitara AM335x processor which uses this information to drive the GUI application running under Linux. The design integrates enhanced processor SOCs, sensors and builds an embedded gesture controlled HMI.

Features
  • Leverages mmWave sensor technology to detect presence and classify hand gestures
  • Runs on low-cost BeagleBone Black
  • Leverages Qt framework for GUI
  • Maintained as part of Processor SDK-Linux and mmWave SDK
??image.gallery.download_en_US?? View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEP1A.PDF (11902 K)

Reference design overview and verified performance test data

SWRR166B.ZIP (20416 K)

Detailed schematic diagram for design layout and components

SWRR165B.ZIP (23084 K)

Detailed schematic diagram for design layout and components

TIDRZE2.PDF (1194 K)

Detailed schematic diagram for design layout and components

TIDRZE3.PDF (146 K)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZE4.PDF (703 K)

Detailed overview of design layout for component placement

TIDCFE3.ZIP (1851 K)

Design file that contains information on physical board layer of design PCB

Products

Includes TI products in the design and potential alternatives.

Arm-based processors

AM3352Sitara processor: Arm Cortex-A8, 1Gb Ethernet, display, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3354Sitara processor: Arm Cortex-A8, 3D graphics, CAN

Data sheet: PDF | HTML
Arm-based processors

AM3358Sitara processor: Arm Cortex-A8, 3D graphics, PRU-ICSS, CAN

Data sheet: PDF | HTML
Industrial mmWave radar sensors

IWR6843Single-chip 60-GHz to 64-GHz intelligent mmWave sensor integrating processing capability

Data sheet: PDF | HTML

Start development

Hardware

Evaluation board

IWR6843ISK-ODS — IWR6843 intelligent mmWave overhead detection sensor (ODS) antenna plug-in module

IWR6843ISK-ODS is an easy-to-use 60 GHz mmWave sensor evaluation kit based on IWR6843 device with wide field-of-view antenna. The IWR6843ISK-ODS may be used to evaluate the IWR6843 and IWR6443 devices. This board enables access to point-cloud data and power over USB interface.

This kit is supported (...)

User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com
Evaluation board

IWR6843AOPEVM — IWR6843AOP evaluation module for integrated antenna-on-package (AoP) intelligent mmWave sensor

The IWR6843 antenna-on-package (AoP) evaluation module (EVM) is an easy-to-use 60-GHz mmWave sensor evaluation platform used to evaluate the IWR6843AOP product, which integrates a wide field-of-view (FoV) antenna. This EVM enables access to point-cloud data and power over a USB interface.

This kit (...)

User guide: PDF | HTML
Log in to order
In stock / Out of stock
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Not available on TI.com

Software

Support software

TIDCFE2 Multiple Gesture and Motion Detection Software

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Design guide Gesture-Controlled HMI With mmWave Sensors and Sitara™ Processors Ref Design (Rev. A) PDF | HTML Apr. 27, 2019

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
MMWAVE-SDK mmWave software development kit (SDK) for xWR1443, xWR1642, xWR1843, xWR6443 and xWR6843 PROCESSOR-SDK-AM335X Processor SDK for AM335x Sitara Processors - Linux and TI-RTOS support

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos