BQ24296MEVM-655
具有可調整電壓 USB OTG 的 I2C 控制 3A 單節 USB NVDC-1 充電器評估模組
BQ24296MEVM-655
概覽
The bq2296M evaluation module (EVM) is a complete charger module for evaluating the highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smartphone and tablet applications.
The BQ24296MEVM-655 requires USB Interface Adaptive Evaluation Module “USB-TO-GPIO” for I2C interface. If one is not already available to you and I2C is needed then one can be ordered through the eStore. Buy Now USB Interface Adapter EVM
特點
- Input voltage range: 3.9V to 6.2V;
- I2C communication;
- LED indication for status signals
- Test points for key signals available for testing purposes;
- Jumpers for different circuit configuration.
電池充電器 IC
技術文件
=
TI 所選的重要文件
找不到結果。請清除您的搜尋條件,然後再試一次。
檢視所有 2
| 重要文件 | 類型 | 標題 | 格式選項 | 下載最新的英文版本 | 日期 | |
|---|---|---|---|---|---|---|
| * | EVM User's guide | bq24296M and bq24298 EVM (PWR655) (Rev. A) | 2015/3/31 | |||
| 證書 | BQ24296MEVM-655 EU Declaration of Conformity (DoC) | 2019/1/2 |