DM644XCODECS — Codecs for DM644x - Software and Documentation
支援產品和硬體
產品
數位訊號處理器 (DSP)
DM644XCODECS — Codecs for DM644x - Software and Documentation
MPEG4 Encoder SP@L5 Max:D1@30 frames per second
H.264 Encoder BP@Level 4.1 Max:D1@30 frames per second
MPEG4 Encoder SP@L5 Max:D1@30 frames per second
H.264 Encoder BP@Level 4.1 Max:D1@30 frames per second
產品
數位訊號處理器 (DSP)
文件
MPEG4 SP@L5 upto D1 Encoder Data Sheet
MPEG4 SP@L5 upto D1 Encoder Release Notes
H264 BP L4.1 Encoder Data Sheet
H264 BP L4.1 Encoder Release Notes
Download Page for: C64X+ Video Codecs
Download Page for: C64X+ Audio Codecs
Download Page for: C64X+ Speech Codecs
版本資訊
All codecs are
eXpressDSP
compliant and implement one of the XDM 1.x interfaces.Each codec is XDC packaged and validated on a standard EVM in a Codec Engine based test framework.
TIPS and
FAQs
: Understanding and integrating TI codecs:Codecs FAQ | Codec Engine FAQ | XDM FAQ | How do I integrate codecs into the DVSDK |
and OMAP Software for DummiesPERFORMANCE: See Codec performance tables for
DaVinci
devices: DM365, DM6446, DM6467, DM648, C64x+