選取版本

選取版本

找不到結果。請清除您的搜尋條件,然後再試一次。

BIOSMCSDK-C66X

SYS/BIOS MCSDK for C66x

選取版本
找不到結果。請清除您的搜尋條件,然後再試一次。
最新版本
版本: 02.01.02.06
發行日期: 2013/2/27

BIOS MCSDK Post Production Package for Windows (RELEASED ON: 2/8/2013)

MD5 校驗和

BIOS MCSDK Post Production Package for Linux (RELEASED ON: 2/8/2013)

MD5 校驗和

BIOS MCSDK Patch 01 Package for Windows (RELEASED ON: 2/28/2013)

MD5 校驗和

BIOS MCSDK Patch 01 Package for Linux (RELEASED ON: 2/28/2013)

MD5 校驗和

TI KeyStone1 Emupack Linux Installer v1.0.6 (Gel files and XML files) for CCS 5.1

MD5 校驗和

TI KeyStone1 Emupack Windows Installer v1.0.6 (Gel files and XML files) for CCS 5.1

MD5 校驗和

MinGW packages are needed to build the Intermediate Bootloader (IBL)

Tools needed to run Multicore Application Deployment (MAD) Utilities

產品
數位訊號處理器 (DSP)
TMS320C6457 通訊基礎設施數位訊號處理器 TMS320C6657 高效能雙核心 C66x 定點和浮點 DSP - 最高 1.25GHz,2 UART TMS320C6670 適用通訊和電信的 4 核心定點和浮點 DSP TMS320C6678 高效能八核心 C66x 定點和浮點 DSP - 最高 1.25GHz

文件

BIOS MCSDK Release Notes and Licensing overview

版本資訊

maintenance update

for the post production BIOS-MCSDK 2.1.1 release. This update can be manually downloaded or automatically downloaded directly from CCS using Eclipse Update Manager; see the BIOS MCSDK User's Guide for details on setting up automatic software updates.

The BIOS Multicore Software Development Kit (MCSDK) provides the core foundational building blocks that facilitate application software development on TI's high performance and multicore DSPs. This software release gives developers the ability to evaluate major software capabilities of KeyStone family devices.

Please see

for instructions to run the out of box demonstration application on the evaluation board.

The major updates from the post production release, BIOS-MCSDK 2.1.1, are:

The foundational components include:

Please see the following wiki pages for more information:

Note: Please install Code Composer Studio before installing BIOS-MCSDK package.

Supported Platforms

For technical discussions and issues, please visit