ADS9813
Eight-channel, 18-bit, 2-MSPS/ch simultaneous sampling ADC with integrated analog front end
ADS9813
- 8-channel, 18-bit ADC with analog front-end:
- Simultaneous sampling
- Constant 1MΩ input impedance front-end
- Programmable analog input ranges:
- ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V
- Single-ended and differential inputs
- Common-mode voltage range: ±12V
- Input overvoltage protection: Up to ±18V
- User-selectable analog input bandwidth:
- 21kHz and 400kHz
- Integrated low-drift precision references:
- ADC reference: 4.096V
- 2.5V reference output for external circuits
- Excellent AC and DC performance at full-throughput:
- DNL: ±0.35LSB, INL: ±1LSB
- SNR: 92.3dBFS, THD: –114dB
- Power supply:
- Analog and digital: 5V and 1.8V
- Digital interface: 1.2V to 1.8V
- Temperature range: –40°C to +125°C
The ADS9813 is an eight-channel data acquisition (DAQ) system based on a simultaneous sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9813 features a complete analog front-end (AFE) for each channel with an input clamp. The device also features a 1MΩ input impedance and a programmable gain amplifier (PGA) with user-selectable bandwidth options. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. Configure the ADS9813 to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs with up to ±12V input common-mode voltage.
A digital interface supporting 1.2V to 1.8V operation enables the ADS9813 to be used without external voltage level translators.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | ADS9813 18-Bit, 2MSPS, 8-Channel, Simultaneous-Sampling ADC With Integrated Analog Front-End datasheet | PDF | HTML | 10 Apr 2024 |
Technical article | 如何監控自動化測試儀和編碼器 | PDF | HTML | 14 May 2024 | |
Technical article | 자동화된 테스터 및 인코더를 모니터링하는 방법 | PDF | HTML | 14 May 2024 | |
Technical article | Higher precision ADCs to monitor automated testers and encoders | PDF | HTML | 03 May 2024 | |
EVM User's guide | ADS9813EVM and ADS9817EVM User's Guide (Rev. B) | PDF | HTML | 23 Jan 2024 | |
Certificate | ADS9813EVM EU Declaration of Conformity (DoC) | 18 Sep 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS9813EVM — ADS9813 evaluation module
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VQFN (RSH) | 56 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.