ADS114S08
16-bit, 4-kSPS, 12-ch delta-sigma ADC with PGA and voltage reference for sensor measurement
ADS114S08
- Low Power Consumption: As Low as 280 µA
- Programmable Gain: 1 to 128
- Programmable Data Rates: 2.5 SPS to 4 kSPS
- Simultaneous 50-Hz and 60-Hz Rejection at
≤ 20 SPS with Low-Latency Digital Filter - Analog Multiplexer with 12 (ADS114S08) or 6 (ADS114S06) Independently Selectable Inputs
- Dual-Matched Programmable Current Sources for Sensor Excitation: 10 µA to 2000 µA
- Internal Reference: 2.5 V, 10 ppm/°C (max) Drift
- Internal Oscillator: 4.096 MHz, 1.5% Accuracy
- Internal Temperature Sensor
- Extended Fault Detection Circuits
- Self Offset and System Calibration
- Four General-Purpose I/Os
- SPI-Compatible Interface with Optional CRC
- Analog Supply: Unipolar (2.7 V to 5.25 V) or Bipolar (±2.5 V)
- Digital Supply: 2.7 V to 3.6 V
- Operating Temperature: –50°C to +125°C
The ADS114S06 and ADS114S08 are precision, 16-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) that offer low power consumption and many integrated features to reduce system cost and component count in applications measuring small-signal sensors.
These ADCs feature configurable digital filters that offer low-latency conversion results and 50-Hz or
60-Hz rejection for noisy industrial environments. A low-noise, programmable gain amplifier (PGA) provides gains ranging from 1 to 128 to amplify low-level signals for resistive bridge or thermocouple applications. Additionally, these devices integrate a low-drift, 2.5-V reference that reduces printed circuit board (PCB) area. Finally, two programmable excitation current sources (IDACs) allow for easy and accurate RTD biasing.
An input multiplexer supports 12 inputs for the ADS114S08 and six inputs for the ADS114S06 that can be connected to the ADC in any combination for design flexibility. In addition, these devices include features such as sensor burn-out detection, voltage bias for thermocouples, system monitoring, and four general-purpose I/Os.
The devices are offered in a leadless VQFN-32 or a TQFP-32 package.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ADS114S08EVM — ADS114S08 evaluation module
The ADS114S08 evaluation module (EVM) is a platform for evaluation of the ADS114S08 analog-to-digital converter (ADC). The ADS114S08 is a 16-bit, 4-kSPS, 12-channel, low-power delta-sigma ADC for sensor measurement and process control applications. The ADS114S08 also includes a highly-accurate (...)
ADC-TEMP-SENSOR-FW — Temperature-sensor (RTD, thermocouple, thermistor) firmware for precision ADCs
This software includes an (...)
ADC-TO-VREF-SELECT — ADC to Voltage Reference Selection Tool
The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired input voltage, and the tool will list the top three voltage reference recommendations. There is also an option to use (...)
Supported products & hardware
Products
Precision ADCs
Biosensing AFEs
Integrated precision ADCs & DACs
High-speed ADCs (≥10 MSPS)
Series voltage references
SBAC301 — ADS124S08 Example C Code
Supported products & hardware
Products
Precision ADCs
ADC-RTD-CONFIG-CALC — RTD Configuration Calculator for Precision ADCs
This resistance temperature detector (RTD) configuration calculator is a Microsoft® Excel-based tool that helps the user identify a system solution for an RTD application. Two-, three- and four-wire RTD configurations are shown by default, with options for a high-side or low-side reference (...)
Supported products & hardware
Products
Precision ADCs
ADS124S08-EXCEL-CALC-TOOL — ADS1x4S0x Design Calculator
The ADS124S08 Excel™ calculator tool provides the user with several easy-to-use tools to simplify the configuration of the ADS114S06, ADS114S08, ADS124S06, and ADS124S08. To ensure proper device functionality, the tool includes a common-mode-range calculator to easily determine if the (...)
Supported products & hardware
Products
Precision ADCs
Hardware development
Evaluation board
ANALOG-ENGINEER-CALC — PC software analog engineer's calculator
The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Supported products & hardware
Products
Precision op amps (Vos<1mV)
General-purpose op amps
Audio op amps
Transimpedance amplifiers
High-speed op amps (GBW ≥ 50 MHz)
Power op amps
Video amplifiers
Line drivers
Transconductance amplifiers & laser drivers
Fully differential amplifiers
Precision ADCs
Biosensing AFEs
High-speed ADCs (≥10 MSPS)
Receivers
Touchscreen controllers
Difference amplifiers
Instrumentation amplifiers
Audio line receivers
Analog current-sense amplifiers
Digital power monitors
Analog current-sense amplifiers with integrated shunt resistor
Digital power monitors with integrated shunt resistor
Die & wafer services
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
TQFP (PBS) | 32 | View options |
VQFN (RHB) | 32 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.