SM73201
- Renewable Energy Grade
- Specified Performance from 50 to 250 kSPS
- Separate Digital Input/Output Supply
- True Differential Input
- External Voltage Reference Range of +0.5V to VA
- Wide Input Common-Mode Voltage Range of 0V to VA
- SPI/QSPI/MICROWIRE Compatible Serial Interface
- Operating Temperature Range of −40°C to +85°C
- Small VSSOP-10 Package
Key Specifications
- Conversion Rate: 50 kSPS to 250 kSPS
- SNR: 93.2 dBc
- SFDR: 108 dBc
- THD: −104 dBc
- Power Consumption
- 200 kSPS, 5V: 5.3 mW
- 250 kSPS, 5V: 5.8 mW
- Power-Down, 5V: 10 μW
All trademarks are the property of their respective owners.
The SM73201 is a 16-bit successive-approximation register (SAR) Analog-to-Digital converter (ADC) with a maximum sampling rate of 250 kSPS. The converter features a differential analog input with an excellent common-mode signal rejection ratio of 85 dB, making the SM73201 suitable for noisy environments.
The SM73201 operates with a single analog supply (VA) and a separate digital input/output (VIO) supply. VA can range from +4.5V to +5.5V and VIO can range from +2.7V to +5.5V. This allows a system designer to maximize performance and minimize power consumption by operating the analog portion of the ADC at a VA of +5V while interfacing with a +3.3V controller. The serial data output is binary 2's complement and is SPI compatible.
The performance of the SM73201 is specified over temperature at clock rates of 1 MHz to 5 MHz and reference voltages of +2.5V to +5.5V. The SM73201 is available in a small 10-lead VSSOP package. The high accuracy, differential input, low power consumption, and small size make the SM73201 ideal for direct connection to bridge sensors and transducers in battery operated systems or remote data acquisition applications.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | SM73201 16-Bit, 50 to 250 kSPS, Differential Input, MicroPower ADC datasheet (Rev. B) | 19 Mar 2013 | |
White paper | Voltage-reference impact on total harmonic distortion | 01 Aug 2016 | ||
E-book | Best of Baker's Best: Precision Data Converters -- SAR ADCs | 21 May 2015 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
VSSOP (DGS) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.