LMP90080-Q1
Automotive, Multi-Channel, Low-Power 16-Bit Sensor AFE with True Continuous Background Calibration
LMP90080-Q1
- 16-Bit Low-Power Sigma Delta ADC
- True Continuous Background Calibration at All
Gains - In-Place System Calibration Using Expected
Value Programming - Low-Noise Programmable Gain (1x – 128x)
- Continuous Background Open/Short and Out of
Range Sensor Diagnostics - 8 Output Data Rates (ODR) with Single-Cycle
Settling - 2 Matched Excitation Current Sources from 100
µA to 1000 µA - 4-DIFF / 7-SE Inputs
- 2-DIFF / 4-SE Inputs
- 7 General Purpose Input/Output Pins
- Chopper-Stabilized Buffer for Low Offset
- SPI 4/3-Wire with CRC Data Link Error Detection
- 50 Hz to 60 Hz Line Rejection at ODR ≤13.42 SPS
- Independent Gain and ODR Selection per Channel
- Supported by WEBENCH Sensor AFE Designer
- Automatic Channel Sequencer
Key Specifications
- ENOB/NFR: Up to 16/16 Bits
- Offset Error (typ): 8.4 nV
- Gain Error (typ): 7 ppm
- Total Noise: <10 µV-rms
- Integral Non-Linearity (INL Max): ±1 LSB
- Output Data Rates (ODR): 1.6775 – 214.65 SPS
- Analog Voltage, VA: +4.75V to +5.5 V
- Operating Temp Range: -40 to +150°C
- Package: 28 Pin Exposed Pad
The LMP90080-Q1 is a highly integrated, multi-channel, low-power 16-bit Sensor AFE. The devices feature a precision, 16-bit Sigma Delta Analog-to-Digital Converter (ADC) with a low-noise programmable gain amplifier and a fully differential high impedance analog input multiplexer. A true continuous background calibration feature allows calibration at all gains and output data rates without interrupting the signal path. The background calibration feature essentially eliminates gain and offset errors across temperature and time, providing measurement accuracy without sacrificing speed and power consumption.
Another feature of the LMP90080-Q1 is continuous background sensor diagnostics, allowing the detection of open and short circuit conditions and out-of-range signals, without requiring user intervention, resulting in enhanced system reliability.
Two sets of independent external reference voltage pins allow multiple ratiometric measurements. In addition, two matched programmable current sources are available in the LMP90080-Q1 to excite external sensors such as resistive temperature detectors and bridge sensors. Furthermore, seven GPIO pins are provided for interfacing to external LEDs and switches to simplify control across an isolation barrier.
Collectively, these features make the LMP90080-Q1 a complete analog front-end for low-power, precision sensor applications such as temperature, pressure, strain gauge, and industrial process control. The LMP90080-Q1 is ensured over the extended temperature range of -40°C to +150°C and is available in a 28-pin package with an exposed pad.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMP90080-Q1 Multi-Channel 16-Bit Sensor AFE with Background Calibration datasheet (Rev. A) | 21 Jan 2014 | |
Application note | Calculating Conversion Latency and System Cycle Time for Delta-Sigma ADCs (Rev. A) | PDF | HTML | 18 Mar 2024 | |
Application note | Digital Filter Types in Delta-Sigma ADCs (Rev. A) | PDF | HTML | 29 Mar 2023 | |
E-book | Fundamentals of Precision ADC Noise Analysis | 19 Jun 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
ANALOG-ENGINEER-CALC — Analog engineer's calculator
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.