CC2550 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
CC2500 ACTIVE Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B This product is a transceiver with the same transmitting capabilities.

Product details

Operating temperature range (°C) -40 to 85 Rating Catalog
Operating temperature range (°C) -40 to 85 Rating Catalog
VQFNP (RST) 16 16 mm² 4 x 4
  • RF Performance
    • Programmable output power up to +1 dBm
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word insertion, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Optional automatic whitening of data
  • Low-Power Features
    • 200 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to TX mode (measured on EM design [3])
    • 64-byte TX data FIFO (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 16 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial transmit mode for backwards compatibility with existing radio communication protocols
  • APPLICATIONS
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless game controllers
    • Wireless audio
    • RF enabled remote controls
  • RF Performance
    • Programmable output power up to +1 dBm
    • Programmable data rate from 1.2 to 500 kBaud
    • Frequency range: 2400 - 2483.5 MHz
  • Analog Features
    • OOK, 2-FSK, GFSK, and MSK supported
    • Suitable for frequency hopping and multichannel systems due to a fast settling frequency synthesizer with 90 us settling time
    • Integrated analog temperature sensor
  • Digital Features
    • Flexible support for packet oriented systems: On-chip support for sync word insertion, flexible packet length, and automatic CRC handling
    • Efficient SPI interface: All registers can be programmed with one "burst" transfer
    • Optional automatic whitening of data
  • Low-Power Features
    • 200 nA SLEEP mode current consumption
    • Fast startup time: 240 us from SLEEP to TX mode (measured on EM design [3])
    • 64-byte TX data FIFO (enables burst mode data transmission)
  • General
    • Few external components: Complete onchip frequency synthesizer, no external filters needed
    • Green package: RoHS compliant and no antimony or bromine
    • Small size (QLP 4x4 mm package, 16 pins)
    • Suited for systems compliant with EN 300 328 and EN 300 440 class 2 (Europe), FCC CFR47 Part 15 (US), and ARIB STDT66 (Japan)
    • Support for asynchronous and synchronous serial transmit mode for backwards compatibility with existing radio communication protocols
  • APPLICATIONS
    • 2400-2483.5 MHz ISM/SRD band systems
    • Consumer electronics
    • Wireless game controllers
    • Wireless audio
    • RF enabled remote controls

The CC2550 is a low-cost 2.4 GHz transmitter designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud.

The CC2550 provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC2550 can be controlled via an SPI interface. In a typical system, the CC2550 will be used together with a microcontroller and a few passive components.

The CC2550 is a low-cost 2.4 GHz transmitter designed for very low-power wireless applications. The circuit is intended for the 2400-2483.5 MHz ISM (Industrial, Scientific and Medical) and SRD (Short Range Device) frequency band.

The RF transmitter is integrated with a highly configurable baseband modulator. The modulator supports various modulation formats and has a configurable data rate up to 500 kBaud.

The CC2550 provides extensive hardware support for packet handling, data buffering and burst transmissions.

The main operating parameters and the 64-byte transmit FIFO of CC2550 can be controlled via an SPI interface. In a typical system, the CC2550 will be used together with a microcontroller and a few passive components.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 25
Type Title Date
* Data sheet Single-Chip Low Cost Low Power RF-Transmitter datasheet (Rev. B) 24 Oct 2007
* Errata CC2550 Errata Notes (Rev. C) 21 Feb 2013
* Radiation & reliability report CC2550 Reliability report 16 Jul 2007
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Application note DN507 -- FEC Decoding 21 Mar 2019
Application note 2.4-GHz Inverted F Antenna (Rev. D) 07 Jan 2019
Application note CRC Implementation (Rev. E) PDF | HTML 27 Sep 2018
Application note AN095 -- Continuous Data Streaming Applications - Using Serial Synchronous Mode (Rev. A) 18 Jul 2011
Application note DN034 -- YAGI 2.4 GHz PCB Antenna 14 Oct 2010
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 26 Aug 2010
Application note DN509 -- Data Whitening and Random TX Mode 12 Apr 2010
Application note DN500 -- Packet Transmission Basics (Rev. C) 06 Apr 2009
Application note DN300 -- SmartRF04EB Troubleshooting (Rev. B) 24 Mar 2009
Application note DN400 -- Interfacing CC1100 - CC2500 with MSP430 (Rev. A) 24 Mar 2009
Application note DN501 -- PATABLE Access (Rev. B) 24 Mar 2009
Application note AN043 -- Small Size 2.4 GHz PCB Antenna (Rev. D) 04 Apr 2008
Application note AN048 -- 2.4GHz Chip Antenna (Rev. B) 04 Mar 2008
Application note DN503 -- SPI Access (Rev. B) 22 Oct 2007
Application note DN504 -- FEC Implementation (Rev. A) 22 Oct 2007
Application note DN506 -- GDO Pin Usage (Rev. A) 22 Oct 2007
Application note DN014 -- Programming Output Powers on CC2500 and CC2550 04 Oct 2007
More literature CC2550 Material content 16 Jul 2007
Application note DN004 Folded Dipole Antenna for CCC25xx 05 Dec 2006
More literature CC2550 RoHS Confirmation 31 Jan 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos