Product details

Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 315 MHz, 433 MHz, 779 MHz, 868 MHz, 915 MHz, 920 MHz Type Wireless MCU TX power (max) (dBm) 12 RAM (kByte) 2 Flash memory (kByte) 16 CPU MSP430 Peripherals 1 SPI, 1 UART, 1 timer, I2C Sensitivity (best) (dBm) -117 Number of GPIOs 30 RX current (lowest) (mA) 15 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Proprietary Modulation scheme (G)MSK, 2(G)FSK, 4(G)FSK, ASK, OOK Frequency bands 315 MHz, 433 MHz, 779 MHz, 868 MHz, 915 MHz, 920 MHz Type Wireless MCU TX power (max) (dBm) 12 RAM (kByte) 2 Flash memory (kByte) 16 CPU MSP430 Peripherals 1 SPI, 1 UART, 1 timer, I2C Sensitivity (best) (dBm) -117 Number of GPIOs 30 RX current (lowest) (mA) 15 Data rate (max) (Mbps) 0.5 Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RGZ) 48 49 mm² 7 x 7
  • True System-on-Chip (SoC) for Low-Power Wireless Communication Applications
  • Wide Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption:
    • CPU Active Mode (AM): 160 µA/MHz
    • Standby Mode (LPM3 RTC Mode): 2.0 µA
    • Off Mode (LPM4 RAM Retention): 1.0 µA
    • Real-Time Clock (RTC) Only Mode (LPM3.5): 1.0 µA
    • Shutdown Mode (LPM4.5): 0.3 µA
    • Radio in RX: 15 mA, 250 kbps, 915 MHz
  • MSP430™ System and Peripherals
    • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
    • Wake up From Standby Mode in Less Than 6 µs
    • Flexible Power-Management System With SVS and Brownout
    • Unified Clock System With FLL
    • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
    • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
    • Hardware RTC
    • Two Universal Serial Communication Interfaces (USCIs)
      • USCI_A0 Supports UART, IrDA, SPI
      • USCI_B0 Supports I2C, SPI
    • 10-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, and Autoscan Features (Only CC430F614x and CC430F514x)
    • Comparator
    • Integrated LCD Driver With Contrast Control for up to 96 Segments (Only CC430F614x)
    • 128-Bit AES Security Encryption and Decryption Coprocessor
    • 32-Bit Hardware Multiplier
    • 3-Channel Internal DMA
    • Serial Onboard Programming, No External Programming Voltage Needed
    • Embedded Emulation Module (EEM)
  • High-Performance Sub-1 GHz RF Transceiver Core
    • Same as in CC1101
    • Wide Supply Voltage Range: 2 V to 3.6 V
    • Frequency Bands: 300 MHz to 348 MHz, 389 MHz to 464 MHz, and 779 MHz to 928 MHz
    • Programmable Data Rate From 0.6 kBaud to 500 kBaud
    • High Sensitivity (–117 dBm at 0.6 kBaud, –111 dBm at 1.2 kBaud, 315 MHz, 1% Packet Error Rate)
    • Excellent Receiver Selectivity and Blocking Performance
    • Programmable Output Power up to +12 dBm for All Supported Frequencies
    • 2-FSK, 2-GFSK, and MSK Supported, Also OOK and Flexible ASK Shaping
    • Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
    • Support for Automatic Clear Channel Assessment (CCA) Before Transmitting (for Listen-Before-Talk Systems)
    • Digital RSSI Output
    • Suited for Systems Targeting Compliance With EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Suited for Systems Targeting Compliance With Wireless M-Bus Standard EN 13757‑4:2005
    • Support for Asynchronous and Synchronous Serial Receive/Transmit Mode for Backward Compatibility With Existing Radio Communication Protocols
  • Device Comparison Summarizes the Available Family Members
  • True System-on-Chip (SoC) for Low-Power Wireless Communication Applications
  • Wide Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption:
    • CPU Active Mode (AM): 160 µA/MHz
    • Standby Mode (LPM3 RTC Mode): 2.0 µA
    • Off Mode (LPM4 RAM Retention): 1.0 µA
    • Real-Time Clock (RTC) Only Mode (LPM3.5): 1.0 µA
    • Shutdown Mode (LPM4.5): 0.3 µA
    • Radio in RX: 15 mA, 250 kbps, 915 MHz
  • MSP430™ System and Peripherals
    • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
    • Wake up From Standby Mode in Less Than 6 µs
    • Flexible Power-Management System With SVS and Brownout
    • Unified Clock System With FLL
    • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
    • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
    • Hardware RTC
    • Two Universal Serial Communication Interfaces (USCIs)
      • USCI_A0 Supports UART, IrDA, SPI
      • USCI_B0 Supports I2C, SPI
    • 10-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, and Autoscan Features (Only CC430F614x and CC430F514x)
    • Comparator
    • Integrated LCD Driver With Contrast Control for up to 96 Segments (Only CC430F614x)
    • 128-Bit AES Security Encryption and Decryption Coprocessor
    • 32-Bit Hardware Multiplier
    • 3-Channel Internal DMA
    • Serial Onboard Programming, No External Programming Voltage Needed
    • Embedded Emulation Module (EEM)
  • High-Performance Sub-1 GHz RF Transceiver Core
    • Same as in CC1101
    • Wide Supply Voltage Range: 2 V to 3.6 V
    • Frequency Bands: 300 MHz to 348 MHz, 389 MHz to 464 MHz, and 779 MHz to 928 MHz
    • Programmable Data Rate From 0.6 kBaud to 500 kBaud
    • High Sensitivity (–117 dBm at 0.6 kBaud, –111 dBm at 1.2 kBaud, 315 MHz, 1% Packet Error Rate)
    • Excellent Receiver Selectivity and Blocking Performance
    • Programmable Output Power up to +12 dBm for All Supported Frequencies
    • 2-FSK, 2-GFSK, and MSK Supported, Also OOK and Flexible ASK Shaping
    • Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
    • Support for Automatic Clear Channel Assessment (CCA) Before Transmitting (for Listen-Before-Talk Systems)
    • Digital RSSI Output
    • Suited for Systems Targeting Compliance With EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Suited for Systems Targeting Compliance With Wireless M-Bus Standard EN 13757‑4:2005
    • Support for Asynchronous and Synchronous Serial Receive/Transmit Mode for Backward Compatibility With Existing Radio Communication Protocols
  • Device Comparison Summarizes the Available Family Members

The TI CC430 family of ultra-low-power system-on-chip microcontrollers with integrated RF transceiver cores consists of several devices featuring different sets of peripherals targeted for a wide range of applications. The architecture, combined with seven low-power modes (including LPM3.5 and LMP4.5), is optimized to achieve extended battery life in portable measurement applications. The device features the powerful MSP430 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.

The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.

The CC430F614x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with eight external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.

The CC430F514x and CC430F512x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with six external inputs plus internal temperature and battery sensors on CC430F514x devices, a comparator, a USCI, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.

For complete module descriptions, see the CC430 Family User’s Guide.

The TI CC430 family of ultra-low-power system-on-chip microcontrollers with integrated RF transceiver cores consists of several devices featuring different sets of peripherals targeted for a wide range of applications. The architecture, combined with seven low-power modes (including LPM3.5 and LMP4.5), is optimized to achieve extended battery life in portable measurement applications. The device features the powerful MSP430 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.

The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.

The CC430F614x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with eight external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.

The CC430F514x and CC430F512x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with six external inputs plus internal temperature and battery sensors on CC430F514x devices, a comparator, a USCI, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.

For complete module descriptions, see the CC430 Family User’s Guide.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
CC1310 ACTIVE SimpleLink™ 32-bit Arm Cortex-M3 Sub-1 GHz wireless MCU with 128kB Flash This product has up to 4x memory (up to 128-kB Flash) and less than half the current consumption in RX and TX modes (less than 6mA).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 17
Type Title Date
* Data sheet CC430F614x, CC430F514x, CC430F512x MSP430™ SoC With RF Core datasheet (Rev. B) PDF | HTML 17 Sep 2018
* Errata CC430F5125 Microcontroller Errata (Rev. Z) PDF | HTML 17 Jun 2021
* User guide CC430 Family User's Guide (Rev. E) 19 Feb 2013
Application note Design Considerations When Using the MSP430 Graphics Library (Rev. A) PDF | HTML 09 Aug 2023
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Application note DN507 -- FEC Decoding 21 Mar 2019
Application note CC11xx Sensitivity Versus Frequency Offset and Crystal Accuracy (Rev. D) PDF | HTML 27 Sep 2018
Application note CRC Implementation (Rev. E) PDF | HTML 27 Sep 2018
Application note Range Measurements in an Open Field Environment (Rev. B) 21 Jun 2018
White paper Wireless connectivity for the Internet of Things (IoT) with MSP430 MCUs 13 Mar 2014
Application note DN024 -- 868 MHz, 915 MHz and 955 MHz Monopole PCB Antenna (Rev. E) 22 Feb 2013
Application note Design Considerations When Using the MSP430 Graphics Library 05 Oct 2012
Application note CC430 RF Examples (Rev. C) 07 Sep 2012
Application note DN022 -- CC110x CC111x OOK ASK Register Settings (Rev. E) 08 Mar 2012
Application note DN023 -- 868 MHz, 915 MHz and 955 MHz Inverted F Antenna (Rev. C) 30 Aug 2011
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 26 Aug 2010

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos