TSS521

ACTIVE

Single-chip Meter-bus Transceiver

Product details

Rating Catalog Operating temperature range (°C) -25 to 85
Rating Catalog Operating temperature range (°C) -25 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Meter-Bus Transceiver (for Slave) Meets Standard EN1434-3
  • Receiver Logic With Dynamic Level Recognition
  • Constant-Current Sink Adjustable By Resistor
  • Polarity Independent
  • Power-Fail Function
  • Module Supply Voltage Switch
  • 3.3-V Constant Voltage Source
  • Up to 9600 Baud in Half Duplex for UART Protocol
  • Slave Power Support
    • Supply From Meter-Bus by Output VDD
    • Supply From Meter-Bus by Output VDD or From Backup Battery
    • Supply From Battery – Meter-Bus Active for Data Transmission Only
  • Meter-Bus Transceiver (for Slave) Meets Standard EN1434-3
  • Receiver Logic With Dynamic Level Recognition
  • Constant-Current Sink Adjustable By Resistor
  • Polarity Independent
  • Power-Fail Function
  • Module Supply Voltage Switch
  • 3.3-V Constant Voltage Source
  • Up to 9600 Baud in Half Duplex for UART Protocol
  • Slave Power Support
    • Supply From Meter-Bus by Output VDD
    • Supply From Meter-Bus by Output VDD or From Backup Battery
    • Supply From Battery – Meter-Bus Active for Data Transmission Only

The TSS521 is a single-chip transceiver developed for Meter-Bus standard (EN1434-3) applications.

The TSS521 interface circuit adjusts the different potentials between a slave system and the Meter-Bus master. The connection to the bus is polarity independent and supports full galvanic slave isolation with optocouplers.

The circuit is supplied by the master through the bus. Therefore, this circuit offers no additional load for the slave battery. A power-fail function is integrated.

The receiver has dynamic level recognition, and the transmitter has a programmable current sink.

A 3.3-V voltage regulator with power reserve for a delayed switch off at bus fault is integrated.

The TSS521 is a single-chip transceiver developed for Meter-Bus standard (EN1434-3) applications.

The TSS521 interface circuit adjusts the different potentials between a slave system and the Meter-Bus master. The connection to the bus is polarity independent and supports full galvanic slave isolation with optocouplers.

The circuit is supplied by the master through the bus. Therefore, this circuit offers no additional load for the slave battery. A power-fail function is integrated.

The receiver has dynamic level recognition, and the transmitter has a programmable current sink.

A 3.3-V voltage regulator with power reserve for a delayed switch off at bus fault is integrated.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TSS521 Meter-Bus Transceiver datasheet 30 Sep 2013

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos