Product details

Processor External MCU Type Module, Wireless network processor Protocols Wi-Fi 2.4 GHz Throughput (max) (MBits) 16 Security Networking security (WPA2) Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Operating temperature range (°C) -20 to 70 Rating Catalog
Processor External MCU Type Module, Wireless network processor Protocols Wi-Fi 2.4 GHz Throughput (max) (MBits) 16 Security Networking security (WPA2) Features 1 STA, 2 secure sockets, 802.11bgn, IPv4 Certifications CE, FCC, ISED, MIC, SRRC, Wi-Fi CERTIFIED Chip Operating temperature range (°C) -20 to 70 Rating Catalog
QFM (MOB) 63 358.75 mm² 20.5 x 17.5
  • The CC3100MOD is a Wi-Fi module consisting of the CC3100R11MRGC Wi-Fi network processor and power management subsystems. This fully integrated module includes all required clocks, serial peripheral interface (SPI) flash, and passives.
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi CERTIFIED™ modules, with ability to request certificate transfer for Wi-Fi Alliance members
  • Wi-Fi network processor subsystem
    • Featuring Wi-Fi Internet-on-a chip™ circuits
    • Dedicated Arm microcontroller (MCU)

      Completely offloads Wi-Fi and Internet protocols from the external MCU

    • Wi-Fi driver and multiple Internet protocols in ROM
    • 802.11 b/g/n radio, baseband, and medium access control (MAC), Wi-Fi driver, and supplicant
    • TCP/IP stack
      • Industry-standard BSD socket application programming interfaces (APIs)
      • 8 simultaneous TCP or UDP sockets
      • 2 of the 8 sockets can be TLS and SSL sockets
    • Powerful crypto engine for fast, secure Wi-Fi and Internet connections with 256-bit AES encryption for TLS and SSL connections
    • Station, AP, and Wi-Fi Direct modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink™ connection manager for autonomous and fast Wi-Fi connections
    • SmartConfig™ technology, AP mode, and WPS2 for easy and flexible Wi-Fi provisioning
    • TX power
      • 17 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity
      • –94.7 dBm at 1 DSSS
      • –87 dBm at 11 CCK
      • –73 dBm at 54 OFDM
    • Application throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Host interface
    • Wide range of power supply (2.3 to 3.6 V)
    • Interfaces with 8-, 16-, and 32-bit MCU or ASICs over a SPI or UART interface
    • Low footprint host driver: less than 6KB
    • Supports RTOS and no-OS applications
  • Power-management subsystem
    • Integrated DC-DC converter suports a wide range of supply voltage:
      • Direct battery mode: 2.3 V to 3.6 V
    • Low power consumption at 3.6 V
      • Hibernate with real-time clock (RTC): 7 µA
      • Standby: 140 µA
      • RX traffic: 54 mA at 54 OFDM
      • TX traffic: 223 mA at 54 OFDM
  • Integrated components on module
    • 40.0-MHz crystal with internal oscillator
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI serial flash
    • RF filter and passive components
  • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm LGA package for easy assembly and low-cost PCB design
  • Operating temperature range: –20°C to +70°C
  • Module supports SimpleLink Developers Ecosystem
  • The CC3100MOD is a Wi-Fi module consisting of the CC3100R11MRGC Wi-Fi network processor and power management subsystems. This fully integrated module includes all required clocks, serial peripheral interface (SPI) flash, and passives.
  • Modular FCC, IC, TELEC, and CE certifications save customer effort, time, and money
  • Wi-Fi CERTIFIED™ modules, with ability to request certificate transfer for Wi-Fi Alliance members
  • Wi-Fi network processor subsystem
    • Featuring Wi-Fi Internet-on-a chip™ circuits
    • Dedicated Arm microcontroller (MCU)

      Completely offloads Wi-Fi and Internet protocols from the external MCU

    • Wi-Fi driver and multiple Internet protocols in ROM
    • 802.11 b/g/n radio, baseband, and medium access control (MAC), Wi-Fi driver, and supplicant
    • TCP/IP stack
      • Industry-standard BSD socket application programming interfaces (APIs)
      • 8 simultaneous TCP or UDP sockets
      • 2 of the 8 sockets can be TLS and SSL sockets
    • Powerful crypto engine for fast, secure Wi-Fi and Internet connections with 256-bit AES encryption for TLS and SSL connections
    • Station, AP, and Wi-Fi Direct modes
    • WPA2 Personal and Enterprise Security
    • SimpleLink™ connection manager for autonomous and fast Wi-Fi connections
    • SmartConfig™ technology, AP mode, and WPS2 for easy and flexible Wi-Fi provisioning
    • TX power
      • 17 dBm at 1 DSSS
      • 17.25 dBm at 11 CCK
      • 13.5 dBm at 54 OFDM
    • RX sensitivity
      • –94.7 dBm at 1 DSSS
      • –87 dBm at 11 CCK
      • –73 dBm at 54 OFDM
    • Application throughput
      • UDP: 16 Mbps
      • TCP: 13 Mbps
  • Host interface
    • Wide range of power supply (2.3 to 3.6 V)
    • Interfaces with 8-, 16-, and 32-bit MCU or ASICs over a SPI or UART interface
    • Low footprint host driver: less than 6KB
    • Supports RTOS and no-OS applications
  • Power-management subsystem
    • Integrated DC-DC converter suports a wide range of supply voltage:
      • Direct battery mode: 2.3 V to 3.6 V
    • Low power consumption at 3.6 V
      • Hibernate with real-time clock (RTC): 7 µA
      • Standby: 140 µA
      • RX traffic: 54 mA at 54 OFDM
      • TX traffic: 223 mA at 54 OFDM
  • Integrated components on module
    • 40.0-MHz crystal with internal oscillator
    • 32.768-kHz crystal (RTC)
    • 8-Mbit SPI serial flash
    • RF filter and passive components
  • 1.27-mm pitch, 63-pin, 20.5-mm × 17.5-mm LGA package for easy assembly and low-cost PCB design
  • Operating temperature range: –20°C to +70°C
  • Module supports SimpleLink Developers Ecosystem

Add Wi-Fi® to low-cost, low-power MCU for IoT applications. The CC3100MOD is an FCC, IC, CE, and Wi-Fi CERTIFIED™ module that is part of the SimpleLink™ Wi-Fi family, which dramatically simplifies the implementation of Internet connectivity. The CC3100MOD integrates all protocols for Wi-Fi and Internet, which greatly minimize host MCU software requirements. With built-in security protocols, the CC3100MOD solution provides a robust and simple security experience. Additionally, the CC3100MOD is a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E™ support community. The CC3100MOD is available in an LGA package that is easy to lay out with all required components including serial Flash, RF filter, crystal, and passive components that are fully integrated.

The Wi-Fi network processor subsystem features Wi-Fi Internet-on-a chip™ circuitry and contains an additional dedicated Arm MCU that off-loads the host MCU. This subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3100MOD module supports station, access point, and Wi-Fi direct modes. The module supports WPA2 personal and enterprise security and also WPS 2.0. This subsystem includes embedded TCP/IP, TLS/SSL stacks, an HTTP server, and multiple Internet protocols.

The power-management subsystem includes an integrated DC-DC converter with support for a wide range of supply voltages. This subsystem enables low-power consumption modes such as hibernate with RTC , which requires approximately 7 µA. The CC3100MOD module can connect to any 8-, 16-, or 32-bit MCU over the SPI or UART Interface. The device driver minimizes the host memory footprint requirements of less than 7KB of code memory and 700B of RAM for a TCP client application.

Add Wi-Fi® to low-cost, low-power MCU for IoT applications. The CC3100MOD is an FCC, IC, CE, and Wi-Fi CERTIFIED™ module that is part of the SimpleLink™ Wi-Fi family, which dramatically simplifies the implementation of Internet connectivity. The CC3100MOD integrates all protocols for Wi-Fi and Internet, which greatly minimize host MCU software requirements. With built-in security protocols, the CC3100MOD solution provides a robust and simple security experience. Additionally, the CC3100MOD is a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E™ support community. The CC3100MOD is available in an LGA package that is easy to lay out with all required components including serial Flash, RF filter, crystal, and passive components that are fully integrated.

The Wi-Fi network processor subsystem features Wi-Fi Internet-on-a chip™ circuitry and contains an additional dedicated Arm MCU that off-loads the host MCU. This subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3100MOD module supports station, access point, and Wi-Fi direct modes. The module supports WPA2 personal and enterprise security and also WPS 2.0. This subsystem includes embedded TCP/IP, TLS/SSL stacks, an HTTP server, and multiple Internet protocols.

The power-management subsystem includes an integrated DC-DC converter with support for a wide range of supply voltages. This subsystem enables low-power consumption modes such as hibernate with RTC , which requires approximately 7 µA. The CC3100MOD module can connect to any 8-, 16-, or 32-bit MCU over the SPI or UART Interface. The device driver minimizes the host memory footprint requirements of less than 7KB of code memory and 700B of RAM for a TCP client application.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CC3120MOD ACTIVE SimpleLink™ Wi-Fi CERTIFIED™ network processor module for Internet-of-Things with 6 TLS/SSL This module is a 2.4GHz only next generation alternative.
CC3135MOD ACTIVE SimpleLink™ 32-bit Arm Cortex-M3 dual-band Wi-Fi® wireless network processor module This module supports dual-band 2.4 GHz and 5 GHz Wi-Fi.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet CC3100MOD SimpleLink™ Wi-Fi CERTIFIED™ Network Processor IoT Module Solution datasheet (Rev. B) 05 May 2020
* Radiation & reliability report CC3100MOD Reliability Data - Reliability Estimate 27 Jul 2017
Cybersecurity advisory TI-PSIRT-2021-100117 Integrated HTTP Server Ping Utility Vulnerability PDF | HTML 15 Jan 2022
Certificate CC3100MODR11MAMOB EC Declaration of Conformity (DoC) (Rev. A) 03 Mar 2021
User guide CC3100/CC3200 SimpleLink Wi-Fi Internet-on-a-Chip User's Guide (Rev. C) PDF | HTML 16 Dec 2020
Application note SimpleLink™ Wi-Fi® Enabled Electronic Smart Lock (Rev. A) 29 Sep 2020
Application note CE Compliance Test Procedure for TI’s WiFi Devices PDF | HTML 19 Aug 2020
Certificate Product Information for CC3xxx Devices as Per Annex-E of EN 300 328 10 Aug 2020
Application note CC3x00 Power Management Optimization and Measures (Rev. A) PDF | HTML 02 Jun 2020
Application note Transfer of TI Wi-Fi® Alliance Certifications to Products Using WFA Cert Policy (Rev. F) PDF | HTML 30 Jan 2020
User guide SimpleLink™ Wi-Fi® CC3100, CC3200 UniFlash User's Guide PDF | HTML 15 Jan 2020
Application note CC3x00 Production Line Guide 22 Oct 2019
White paper Low-Power Internet Connectivity Over Wi-Fi (Rev. A) 23 May 2019
White paper A primer to Wi-Fi® provisioning for IoT applications (Rev. A) 31 Jan 2019
User guide CC3100MOD SimpleLink Wi-Fi and IoT Solution - Module BoosterPack User's Guide (Rev. B) 09 May 2018
User guide CC3100 SimpleLink Wi-Fi and IoT Solution Getting Started Guide (Rev. D) 09 May 2018
White paper Wireless Connectivity For The Internet of Things, One Size Does Not Fit All (Rev. A) 16 Oct 2017
More literature Streamline the challenges of RF design with certified wireless modules 25 Jan 2017
More literature TI SimpleLink™ Wi-Fi® Family - Internet-on-a-chip solutions (Rev. C) 07 Sep 2016
Technical article Understanding wireless connectivity in industrial IoT applications PDF | HTML 04 Aug 2015
E-book Understanding Wireless Connectivity in the Industrial IoT 22 Jul 2015
White paper A link to the Internet of Things IoT Made Easy With SimpleLink Wi-Fi Solutions 31 Jul 2014
Application note CC31xx/CC32xx SimpleLink™ Wi-Fi® and IoT Power Management App Report 28 Jul 2014

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos