Product details

Arm CPU 2 Arm Cortex-A72 Arm (max) (MHz) 2000 Coprocessors MCU Island of 1 Dual Arm Cortex-R5, SoC of 1 Dual Arm Cortex-R5 CPU 64-bit Protocols Ethernet, TSN Ethernet MAC 4-Port 2.5Gb switch PCIe 1 PCIe Gen 3 Features Networking Operating system Linux, RTOS Security Cryptography, Debug security, Device identity, Isolation firewalls, Secure boot, Secure storage & programming, Software IP protection, Trusted execution environment Rating Catalog Power supply solution LP8764-Q1, TPS6594-Q1 Operating temperature range (°C) -40 to 125
Arm CPU 2 Arm Cortex-A72 Arm (max) (MHz) 2000 Coprocessors MCU Island of 1 Dual Arm Cortex-R5, SoC of 1 Dual Arm Cortex-R5 CPU 64-bit Protocols Ethernet, TSN Ethernet MAC 4-Port 2.5Gb switch PCIe 1 PCIe Gen 3 Features Networking Operating system Linux, RTOS Security Cryptography, Debug security, Device identity, Isolation firewalls, Secure boot, Secure storage & programming, Software IP protection, Trusted execution environment Rating Catalog Power supply solution LP8764-Q1, TPS6594-Q1 Operating temperature range (°C) -40 to 125
FCBGA (ALM) 433 295.84 mm² 17.2 x 17.2

Processor cores:

  • Dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2.0 GHz, 24K DMIPS
    • 1MB L2 shared cache per dual-core Cortex-A72 cluster
    • 32KB L1 DCache and 48KB L1 ICache per A72 core
  • 4× Arm Cortex-R5F MCUs at up to 1.0 GHz with optional lockstep operation, 8K DMIPS
    • 32K I-Cache, 32K D-Cache, 64K L2 TCM
    • 2× Arm Cortex-R5F MCUs in isolated MCU subsystem
    • 2× Arm Cortex-R5F MCUs in general compute partition

    Memory subsystem:

  • 1MB of On-Chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • External Memory Interface (EMIF) module with ECC
    • Supports LPDDR4 memory types that comply with the JESD209-4B specification. (No support for byte mode LPDDR4 memories, or memories with more than 17 row address bits)
    • Supports speeds up to 3200 MT/s
    • 32-bit and 16-bit data bus with inline ECC bus up to 12.8GB/s
  • General-Purpose Memory Controller (GPMC)
  • 512KB on-chip SRAM in MAIN domain, protected by ECC

    Virtualization:

  • Hypervisor support in Arm Cortex-A72
  • Independent processing subsystems with Arm Cortex-A72, Arm Cortex-R5F with isolated safety MCU island
  • IO virtualization support
    • Peripheral Virtualization Unit (PVU) for low latency high bandwidth peripheral traffic
  • Multi-region firewall support for memory and peripheral isolation
  • Virtualization support with Ethernet, PCIe, and DMA
  • Device security (on select part numbers):

  • Secure boot with secure runtime support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

    Functional Safety:

  • Functional Safety-Compliant targeted (on select part numbers)
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 and IEC 61508 functional safety system design up to ASIL-D/SIL-3 targeted
    • Systematic capability up to ASIL-D/SIL-3 targeted
    • Hardware integrity up to ASIL-D/SIL-3 targeted for MCU Domain
    • Hardware integrity up to ASIL-D/SIL-3 targeted for Extended MCU (EMCU) portion of the Main Domain
    • Hardware integrity up to ASIL-B/SIL-2 targeted for remainder of the Main Domain
    • FFI isolation provided between EMCU and the remainder of the Main Domain
    • Safety-related certification
      • ISO 26262 and IEC 61508 planned
  • AEC-Q100 qualified on part number variants ending in Q1
  • High-speed interfaces:

    • Integrated Ethernet TSN/AVB switch supporting up to 4 (DRA821U4) or 2 (DRA821U2) external ports:
      • One port supports 5Gb, 10Gb USXGMII/XFI
      • All ports support 2.5Gb SGMII
      • All ports support 1Gb SGMII/RGMII
      • DRA821U4: Any single port can support QSGMII (using all 4 internal ports)
      • Non-blocking wire-rate store and forward switch
      • InterVLAN (Layer3) routing support
      • Time synchronization support with IEEE 1588(annex D,E,F)
      • TSN/AVB support for traffic scheduling, shaping
      • Port mirroring feature for debug and diagnostics
      • Policing and rate limiting support
    • One RGMII/RMII port in safety MCU island
  • One PCI-Express Gen3 controller
    • Gen1, Gen2, and Gen3 operation with auto-negotiation
    • 4× lanes
  • One USB 3.1 Gen1 dual-role device subsystem
    • Supports type-C switching
    • Independently configurable as USB host, USB peripheral, or USB dual-role device

    Automotive interfaces:

  • Twenty CAN-FD ports
  • 12× Universal Asynchronous Receiver/Transmitter (UART)
  • 11× Serial Peripheral Interfaces (SPI)
  • One 8-channel ADC
  • 10× Inter-Integrated Circuit ( I2C™)
  • 2× Improved Inter-Integrated Circuit ( I3C)

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (McASP) modules

    Flash memory interfaces:

  • Embedded Multi Media Card ( eMMC™ 5.1) interface
    • Support speeds of up to HS400
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 (SD3.0/SDIO3.0) interfaces
  • One Octal SPI / Xccela™ / HyperBus™ Memory Controller (HBMC) interface
  • 16-nm FinFET technology
  • 17.2 mm x 17.2 mm, 0.8 mm pitch, IPC Class 3 PCB

Processor cores:

  • Dual 64-bit Arm Cortex-A72 microprocessor subsystem at up to 2.0 GHz, 24K DMIPS
    • 1MB L2 shared cache per dual-core Cortex-A72 cluster
    • 32KB L1 DCache and 48KB L1 ICache per A72 core
  • 4× Arm Cortex-R5F MCUs at up to 1.0 GHz with optional lockstep operation, 8K DMIPS
    • 32K I-Cache, 32K D-Cache, 64K L2 TCM
    • 2× Arm Cortex-R5F MCUs in isolated MCU subsystem
    • 2× Arm Cortex-R5F MCUs in general compute partition

    Memory subsystem:

  • 1MB of On-Chip L3 RAM with ECC and coherency
    • ECC error protection
    • Shared coherent cache
    • Supports internal DMA engine
  • External Memory Interface (EMIF) module with ECC
    • Supports LPDDR4 memory types that comply with the JESD209-4B specification. (No support for byte mode LPDDR4 memories, or memories with more than 17 row address bits)
    • Supports speeds up to 3200 MT/s
    • 32-bit and 16-bit data bus with inline ECC bus up to 12.8GB/s
  • General-Purpose Memory Controller (GPMC)
  • 512KB on-chip SRAM in MAIN domain, protected by ECC

    Virtualization:

  • Hypervisor support in Arm Cortex-A72
  • Independent processing subsystems with Arm Cortex-A72, Arm Cortex-R5F with isolated safety MCU island
  • IO virtualization support
    • Peripheral Virtualization Unit (PVU) for low latency high bandwidth peripheral traffic
  • Multi-region firewall support for memory and peripheral isolation
  • Virtualization support with Ethernet, PCIe, and DMA
  • Device security (on select part numbers):

  • Secure boot with secure runtime support
  • Customer programmable root key, up to RSA-4K or ECC-512
  • Embedded hardware security module
  • Crypto hardware accelerators – PKA with ECC, AES, SHA, RNG, DES and 3DES

    Functional Safety:

  • Functional Safety-Compliant targeted (on select part numbers)
    • Developed for functional safety applications
    • Documentation will be available to aid ISO 26262 and IEC 61508 functional safety system design up to ASIL-D/SIL-3 targeted
    • Systematic capability up to ASIL-D/SIL-3 targeted
    • Hardware integrity up to ASIL-D/SIL-3 targeted for MCU Domain
    • Hardware integrity up to ASIL-D/SIL-3 targeted for Extended MCU (EMCU) portion of the Main Domain
    • Hardware integrity up to ASIL-B/SIL-2 targeted for remainder of the Main Domain
    • FFI isolation provided between EMCU and the remainder of the Main Domain
    • Safety-related certification
      • ISO 26262 and IEC 61508 planned
  • AEC-Q100 qualified on part number variants ending in Q1
  • High-speed interfaces:

    • Integrated Ethernet TSN/AVB switch supporting up to 4 (DRA821U4) or 2 (DRA821U2) external ports:
      • One port supports 5Gb, 10Gb USXGMII/XFI
      • All ports support 2.5Gb SGMII
      • All ports support 1Gb SGMII/RGMII
      • DRA821U4: Any single port can support QSGMII (using all 4 internal ports)
      • Non-blocking wire-rate store and forward switch
      • InterVLAN (Layer3) routing support
      • Time synchronization support with IEEE 1588(annex D,E,F)
      • TSN/AVB support for traffic scheduling, shaping
      • Port mirroring feature for debug and diagnostics
      • Policing and rate limiting support
    • One RGMII/RMII port in safety MCU island
  • One PCI-Express Gen3 controller
    • Gen1, Gen2, and Gen3 operation with auto-negotiation
    • 4× lanes
  • One USB 3.1 Gen1 dual-role device subsystem
    • Supports type-C switching
    • Independently configurable as USB host, USB peripheral, or USB dual-role device

    Automotive interfaces:

  • Twenty CAN-FD ports
  • 12× Universal Asynchronous Receiver/Transmitter (UART)
  • 11× Serial Peripheral Interfaces (SPI)
  • One 8-channel ADC
  • 10× Inter-Integrated Circuit ( I2C™)
  • 2× Improved Inter-Integrated Circuit ( I3C)

    Audio interfaces:

  • 3× Multichannel Audio Serial Port (McASP) modules

    Flash memory interfaces:

  • Embedded Multi Media Card ( eMMC™ 5.1) interface
    • Support speeds of up to HS400
  • One Secure Digital 3.0/Secure Digital Input Output 3.0 (SD3.0/SDIO3.0) interfaces
  • One Octal SPI / Xccela™ / HyperBus™ Memory Controller (HBMC) interface
  • 16-nm FinFET technology
  • 17.2 mm x 17.2 mm, 0.8 mm pitch, IPC Class 3 PCB

Jacinto™ DRA821x processors, based on the Armv8 64-bit architecture, are optimized for gateway systems with cloud connectivity. The System-on-Chip (SoC) design reduces system-level costs and complexity through integration—notably, a system MCU, functional safety and security features, and an Ethernet switch for high-speed communication. Integrated diagnostics and functional safety features are targeted to ASIL-D and SIL 3 certification requirements. Real-time control and low-latency communication are enabled by a PCIe controller and a TSN capable Gigabit Ethernet switch.

Up to four general-purpose Arm® Cortex®-R5F subsystems can handle low-level, timing-critical processing tasks and leave the Arm® Cortex®-A72 core unencumbered for advanced and cloud-based applications.

Jacinto DRA821x processors also include the concept of the Extended MCU (eMCU) domain. This domain is a subset of the processors and peripherals on the main domain targeted at higher functional safety enablement, such as ASIL-D/SIL-3. The functional block diagram highlights which IP are included in the eMCU. For more details about eMCU and functional safety, see the DRA821 Safety Manual Processors Texas Instruments Jacinto™ 7 Family of Products (SPRUIX4).

Jacinto™ DRA821x processors, based on the Armv8 64-bit architecture, are optimized for gateway systems with cloud connectivity. The System-on-Chip (SoC) design reduces system-level costs and complexity through integration—notably, a system MCU, functional safety and security features, and an Ethernet switch for high-speed communication. Integrated diagnostics and functional safety features are targeted to ASIL-D and SIL 3 certification requirements. Real-time control and low-latency communication are enabled by a PCIe controller and a TSN capable Gigabit Ethernet switch.

Up to four general-purpose Arm® Cortex®-R5F subsystems can handle low-level, timing-critical processing tasks and leave the Arm® Cortex®-A72 core unencumbered for advanced and cloud-based applications.

Jacinto DRA821x processors also include the concept of the Extended MCU (eMCU) domain. This domain is a subset of the processors and peripherals on the main domain targeted at higher functional safety enablement, such as ASIL-D/SIL-3. The functional block diagram highlights which IP are included in the eMCU. For more details about eMCU and functional safety, see the DRA821 Safety Manual Processors Texas Instruments Jacinto™ 7 Family of Products (SPRUIX4).

Download View video with transcript Video
 

 

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRA829J ACTIVE Dual Arm Cortex-A72, quad Cortex-R5F, multi-core DSP, 8-port Ethernet switch, and 4-port PCIe switch For use if full Ethernet switch, GPU, or DSP cores are needed
DRA829V ACTIVE Dual Arm® Cortex®-A72, quad Cortex®-R5F, 8-port Ethernet and 4-port PCIe switches For use if full PCIe switch needed for your networking application

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 23
Type Title Date
* Data sheet DRA821 Jacinto™ Processors datasheet (Rev. E) PDF | HTML 30 Jun 2023
* Errata J7200 DRA821 Silicon Errata (Rev. D) PDF | HTML 20 May 2023
* User guide J7200 DRA821 Processor Silicon Revision 1.0 Technical Reference Manual (Rev. C) PDF | HTML 12 Feb 2024
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Functional safety information J721E, J721S2, J7200, J784S4 MCAL TUV Certification 22 Dec 2023
Functional safety information J721E, J721S2, J7200, J784S4 SDL TUV Certification 06 Sep 2023
Application note Jacinto7 DDRSS Register Configuration Tool (Rev. B) PDF | HTML 30 Jan 2023
Application note UART Log Debug System on Jacinto 7 SoC PDF | HTML 09 Jan 2023
Functional safety information Jacinto Functional Safety Enablers (Rev. A) PDF | HTML 12 Dec 2022
User guide Powering DRA821 with TPS6594-Q1 and LP8764-Q1 (Rev. A) PDF | HTML 12 Sep 2022
Application note How to Linux Fast Boot on DRA821U (Rev. A) PDF | HTML 28 Jul 2022
Application note Enabling MAC2MAC Feature on Jacinto7 Soc 10 Jan 2022
Functional safety information Leverage Jacinto 7 Processors Functional Safety Features for Automotive Designs (Rev. A) PDF | HTML 13 Oct 2021
Application note TISCI Server Integration in Vector AUTOSAR PDF | HTML 16 Jul 2021
Application note TDA4 Flashing Techniques PDF | HTML 08 Jul 2021
Application note J721E DDR Firewall Example PDF | HTML 01 Jul 2021
White paper Jacinto™ 7 프로세서의 보안 구현 도구 04 Jan 2021
White paper Security Enablers on Jacinto™ 7 Processors 04 Jan 2021
White paper Sicherheitsaktivierung auf Jacinto™ 7-Prozessoren 04 Jan 2021
Technical article Tailor-made gateway processors lay the groundwork for zone architectures PDF | HTML 17 Nov 2020
White paper Differenzierungsmöglichkeit durch MCU-Integration Prozessoren der Reihe Jacinto™ 22 Oct 2020
White paper Enabling Differentiation through MCU Integration on Jacinto™ 7 Processors 22 Oct 2020
White paper Jacinto™ 7 프로세서의 MCU 통합으로 차별화 지원 22 Oct 2020

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos