CC2430 is not recommended for new designs
Although this product continues to be in production to support previous designs, we don't recommend it for new designs. Consider one of these alternates:
open-in-new Compare alternates
Similar functionality to the compared device
CC2530 ACTIVE Zigbee and IEEE 802.15.4 wireless MCU with 256kB Flash and 8kB RAM Thir product is a second generation system on chip (SOC) solution with similar capabilities.

Product details

Type Wireless MCU Rating Catalog RAM (kByte) 8 Sensitivity (best) (dBm) -92 Operating temperature range (°C) -40 to 85
Type Wireless MCU Rating Catalog RAM (kByte) 8 Sensitivity (best) (dBm) -92 Operating temperature range (°C) -40 to 85
VQFNP (RTC) 48 49 mm² 7 x 7
  • RF/Layout
    • 2.4 GHz IEEE 802.15.4 compliant RF transceiver (industry leading CC2420 radio core)
    • Excellent receiver sensitivity and robustness to interferers
    • Very few external components
    • Only a single crystal needed for mesh network systems
    • RoHS compliant 7x7mm QLP48 package
  • Low Power
    • Low current consumption (RX: 27 mA, TX: 27 mA, microcontroller running at 32 MHz)
    • Only 0.5 µA current consumption in powerdown mode, where external interrupts or the RTC can wake up the system
    • 0.3 µA current consumption in stand-by mode, where external interrupts can wake up the system
    • Very fast transition times from low-power modes to active mode enables ultra low average power consumption in low dutycycle systems
    • Wide supply voltage range (2.0V - 3.6V)
  • Microcontroller
    • High performance and low power 8051 microcontroller core
    • 32, 64 or 128 KB in-system programmable flash
    • 8 KB RAM, 4 KB with data retention in all power modes
    • Powerful DMA functionality
    • Watchdog timer
    • One IEEE 802.15.4 MAC timer, one general 16-bit timer and two 8-bit timers
    • Hardware debug support
  • Peripherals
    • CSMA/CA hardware support.
    • Digital RSSI / LQI support
    • Battery monitor and temperature sensor
    • 12-bit ADC with up to eight inputs and configurable resolution
    • AES security coprocessor
    • Two powerful USARTs with support for several serial protocols
    • 21 general I/O pins, two with 20mA sink/source capability
  • Development tools
    • Powerful and flexible development tools available
  • APPLICATIONS
    • 2.4 GHz IEEE 802.15.4 systems
    • ZigBee™ systems
    • Home/building automation
    • Industrial Control and Monitoring
    • Low power wireless sensor networks
    • PC peripherals
    • Set-top boxes and remote controls
    • Consumer Electronics

  • RF/Layout
    • 2.4 GHz IEEE 802.15.4 compliant RF transceiver (industry leading CC2420 radio core)
    • Excellent receiver sensitivity and robustness to interferers
    • Very few external components
    • Only a single crystal needed for mesh network systems
    • RoHS compliant 7x7mm QLP48 package
  • Low Power
    • Low current consumption (RX: 27 mA, TX: 27 mA, microcontroller running at 32 MHz)
    • Only 0.5 µA current consumption in powerdown mode, where external interrupts or the RTC can wake up the system
    • 0.3 µA current consumption in stand-by mode, where external interrupts can wake up the system
    • Very fast transition times from low-power modes to active mode enables ultra low average power consumption in low dutycycle systems
    • Wide supply voltage range (2.0V - 3.6V)
  • Microcontroller
    • High performance and low power 8051 microcontroller core
    • 32, 64 or 128 KB in-system programmable flash
    • 8 KB RAM, 4 KB with data retention in all power modes
    • Powerful DMA functionality
    • Watchdog timer
    • One IEEE 802.15.4 MAC timer, one general 16-bit timer and two 8-bit timers
    • Hardware debug support
  • Peripherals
    • CSMA/CA hardware support.
    • Digital RSSI / LQI support
    • Battery monitor and temperature sensor
    • 12-bit ADC with up to eight inputs and configurable resolution
    • AES security coprocessor
    • Two powerful USARTs with support for several serial protocols
    • 21 general I/O pins, two with 20mA sink/source capability
  • Development tools
    • Powerful and flexible development tools available
  • APPLICATIONS
    • 2.4 GHz IEEE 802.15.4 systems
    • ZigBee™ systems
    • Home/building automation
    • Industrial Control and Monitoring
    • Low power wireless sensor networks
    • PC peripherals
    • Set-top boxes and remote controls
    • Consumer Electronics

The CC2430 comes in three different flash versions: CC2430F32/64/128, with 32/64/128 KB of flash memory respectively. The CC2430 is a true System-on-Chip (SoC) solution specifically tailored for IEEE 802.15.4 and ZigBee® applications. It enables ZigBee® nodes to be built with very low total bill-ofmaterial costs. The CC2430 combines the excellent performance of the leading CC2420 RF transceiver with an industry-standard enhanced 8051 MCU, 32/64/128 KB flash memory, 8 KB RAM and many other powerful features. Combined with the industry leading ZigBee® protocol stack (Z-Stack™) from Texas Instruments, the CC2430 provides the market’s most competitive ZigBee® solution.

The CC2430 is highly suited for systems where ultra low power consumption is required. This is ensured by various operating modes. Short transition times between operating modes further ensure low power consumption.

The CC2430 comes in three different flash versions: CC2430F32/64/128, with 32/64/128 KB of flash memory respectively. The CC2430 is a true System-on-Chip (SoC) solution specifically tailored for IEEE 802.15.4 and ZigBee® applications. It enables ZigBee® nodes to be built with very low total bill-ofmaterial costs. The CC2430 combines the excellent performance of the leading CC2420 RF transceiver with an industry-standard enhanced 8051 MCU, 32/64/128 KB flash memory, 8 KB RAM and many other powerful features. Combined with the industry leading ZigBee® protocol stack (Z-Stack™) from Texas Instruments, the CC2430 provides the market’s most competitive ZigBee® solution.

The CC2430 is highly suited for systems where ultra low power consumption is required. This is ensured by various operating modes. Short transition times between operating modes further ensure low power consumption.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 30
Type Title Date
* Data sheet A True System-on-Chip solution for 2.4 GHz IEEE 802.15.4 / ZigBee(TM) datasheet (Rev. F) 06 Jun 2007
* Errata CC2430, CC2431 Errata Note 26 Jul 2007
* Radiation & reliability report CC2430/CC2431 Reliability Report (Rev. A) 04 Dec 2007
Application note CE Regulations for SRDs Operating in License-Free 2.4GHz/5GHz Bands-WiFi Devices (Rev. A) PDF | HTML 20 Oct 2022
Application note DN035 -- Antenna Quick Guide (Rev. B) 09 Feb 2022
Selection guide Zigbee® Selection Guide for SimpleLink MCUs (Rev. F) 21 Feb 2019
Application note 2.4-GHz Inverted F Antenna (Rev. D) 07 Jan 2019
Application note AN098 - Layout Review Techniques for Low Power RF Designs (Rev. A) 02 Aug 2012
Application note DN034 -- YAGI 2.4 GHz PCB Antenna 14 Oct 2010
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 26 Aug 2010
Application note AN055 -- Anaren balun optimized for CC2430 (Rev. A) 13 Oct 2009
Application note DN117 -- SimpliciTI-compatible UART Driver 22 Sep 2009
User guide CC2430 Software Examples User’s Guide (Rev. B) 31 Aug 2009
Application note DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 11 Aug 2009
Application note DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 11 Aug 2009
Application note DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 03 Aug 2009
Application note DN115 -- Using PWM for Dimmer Function in LED Lighting 16 Jun 2009
Application note DN300 -- SmartRF04EB Troubleshooting (Rev. B) 24 Mar 2009
Application note AN040 - Folded dipole antenna for CC2400, CC2420, CC2430/31 and CC2480 (Rev. D) 04 Apr 2008
Application note AN043 -- Small Size 2.4 GHz PCB Antenna (Rev. D) 04 Apr 2008
Application note AN048 -- 2.4GHz Chip Antenna (Rev. B) 04 Mar 2008
Application note DN020 -- Programming Output Power on CC2430 21 Dec 2007
User guide CC2400EM Folded Dipole Reference Design 26 Oct 2007
Application note DN101 -- Using the ADC to Measure Supply Voltage (Rev. A) 22 Oct 2007
Application note DN102 -- SoC Temperature Sensor (Rev. A) 22 Oct 2007
Application note AN056 -- Gang-Pro CC and Production Programming of the CC2430 25 Sep 2007
More literature CC2430 Material content 16 Jul 2007
User guide CC1110/CC2430/CC2510 Debug and programming Interface Specifications 03 May 2007
More literature CC2430 RoHS Confirmation 31 Jan 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos