Product details

Frequency range 2400-2483.5 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -50 to 150 Rating Catalog Transmission principle 2-FSK, GFSK, MSK
Frequency range 2400-2483.5 MHz Standard Proprietary 2.4 GHz Operating temperature range (°C) -50 to 150 Rating Catalog Transmission principle 2-FSK, GFSK, MSK
VQFNP (RSP) 36 36 mm² 6 x 6
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36
  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 31
Type Title Date
* Data sheet Low-Power SoC (System-on-Chip) with MCU, memory, 2.4 GHz RF Transceiver, and USB datasheet (Rev. G) 07 Mar 2013
* Errata CC2510Fx, CC2511Fx Silicon Errata (Rev. D) 14 Aug 2015
Application note DN507 -- FEC Decoding 21 Mar 2019
Application note CRC Implementation (Rev. E) PDF | HTML 27 Sep 2018
Application note Using AES Encryption in CC111xFx and CC251xFx (Rev. C) 13 Mar 2015
Application note DN119 -- Asynchronous Serial Mode for CC111xFx and CC251xFx (Rev. A) 21 Mar 2012
Application note AN101 - Bootloader for CC2510/11 and CC1110/1111 Soc(System-on-Chip) Transceiver (Rev. A) 08 Sep 2011
Application note AN099 - Wireless Microphone with USB Interface 01 Jun 2011
Application note DN034 -- YAGI 2.4 GHz PCB Antenna 14 Oct 2010
Application note AN058 -- Antenna Selection Guide (Rev. B) 06 Oct 2010
Application note DN031 -- CC-Antenna-DK Documentation and Antenna Measurements Summary 26 Aug 2010
Application note DN505 -- RSSI interpretation and timing (Rev. D) 16 Jun 2010
Application note DN509 -- Data Whitening and Random TX Mode 12 Apr 2010
Application note DN107 -- DMA and Radio Configuration (Rev. A) 17 Dec 2009
Application note DN117 -- SimpliciTI-compatible UART Driver 22 Sep 2009
Application note AN080 -- LED Lighting with Remote Control using CC2510 and CC1110 16 Sep 2009
Application note DN112 -- Using UART in CC111xFx CC243x CC251xFx and CC253xFx (Rev. B) 11 Aug 2009
Application note DN113 CC111xFx CC243xFx CC251xFx CC253xFx SPI Interface (Rev. A) 11 Aug 2009
Application note DN116 -- Clearing Module Interrupt Flags in LPW SoC Devices 03 Aug 2009
User guide CC1111/CC2511 USB HW User's Guide (Rev. B) 31 Jul 2009
Application note DN115 -- Using PWM for Dimmer Function in LED Lighting 16 Jun 2009
Application note DN111 - Current Consumption for a Polling Receiver (Rev. A) 24 Mar 2009
Application note DN300 -- SmartRF04EB Troubleshooting (Rev. B) 24 Mar 2009
Application note AN043 -- Small Size 2.4 GHz PCB Antenna (Rev. D) 04 Apr 2008
Application note DN021 - CC2500 and CC2510 Sensitivity versus Frequency Offset and Crystal Accura 10 Mar 2008
Application note AN048 -- 2.4GHz Chip Antenna (Rev. B) 04 Mar 2008
Application note DN101 -- Using the ADC to Measure Supply Voltage (Rev. A) 22 Oct 2007
Application note DN102 -- SoC Temperature Sensor (Rev. A) 22 Oct 2007
Application note DN504 -- FEC Implementation (Rev. A) 22 Oct 2007
Application note DN004 Folded Dipole Antenna for CCC25xx 05 Dec 2006
More literature CC2511 RoHS Confirmation 27 Oct 2006

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos