Product details

Rating Catalog Architecture Integrated FET Control interface 3xPWM, 6xPWM, tSPI RDS(ON) (HS + LS) (mΩ) 200 Peak output current (A) 5 Vs (min) (V) 3 Vs ABS (max) (V) 24 Features Current sense Amplifiers, Hardware Management I/F, Integrated FETs, LDO, SPI/I2C, Slew Rate Adjustment Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Integrated FET Control interface 3xPWM, 6xPWM, tSPI RDS(ON) (HS + LS) (mΩ) 200 Peak output current (A) 5 Vs (min) (V) 3 Vs ABS (max) (V) 24 Features Current sense Amplifiers, Hardware Management I/F, Integrated FETs, LDO, SPI/I2C, Slew Rate Adjustment Operating temperature range (°C) -40 to 125
WQFN (RRW) 24 9 mm² 3 x 3
  • Three-phase PWM motor driver
    • 3-Phase brushless DC motors
  • 3-V to 20-V operating voltage
    • 24-V Absolute maximum voltage
  • High output current capability
    • 5-A Peak current drive
  • Low on-state resistance MOSFETs
    • 210-mΩ typ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 12-V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
    • PWM generation mode (SPI/tSPI) with optional calibration between MCU and DRV8311
  • tSPI interface (DRV8311P)
    • PWM duty and frequency update over SPI
    • Control multiple DRV8311P devices using standard 4-wire SPI interface
  • Supports up to 200-kHz PWM frequency
  • Integrated current sensing
    • No external resistor required
    • Sense amplifier output, one per 1/2-bridge
  • SPI and hardware device variants
    • 10-MHz SPI communication (SPI/tSPI)
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V ± 4.5%, 100-mA LDO regulator
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)
  • Three-phase PWM motor driver
    • 3-Phase brushless DC motors
  • 3-V to 20-V operating voltage
    • 24-V Absolute maximum voltage
  • High output current capability
    • 5-A Peak current drive
  • Low on-state resistance MOSFETs
    • 210-mΩ typ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 12-V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
    • PWM generation mode (SPI/tSPI) with optional calibration between MCU and DRV8311
  • tSPI interface (DRV8311P)
    • PWM duty and frequency update over SPI
    • Control multiple DRV8311P devices using standard 4-wire SPI interface
  • Supports up to 200-kHz PWM frequency
  • Integrated current sensing
    • No external resistor required
    • Sense amplifier output, one per 1/2-bridge
  • SPI and hardware device variants
    • 10-MHz SPI communication (SPI/tSPI)
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V ± 4.5%, 100-mA LDO regulator
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)

The DRV8311 provides three integrated MOSFET half-H-bridges for driving a three-phase brushless DC (BLDC) motor for 5-V, 9-V, 12-V, or 18-V DC rails or 1S to 4S battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The DRV8311P device provides capability to generate and configure PWM timers over Texas Instruments SPI (tSPI), and allows the control of multiple BLDC motors directly over the tSPI interface. This feature reduces the number of required I/O ports from the primary controller to control multiple motors.

The DRV8311 provides three integrated MOSFET half-H-bridges for driving a three-phase brushless DC (BLDC) motor for 5-V, 9-V, 12-V, or 18-V DC rails or 1S to 4S battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The DRV8311P device provides capability to generate and configure PWM timers over Texas Instruments SPI (tSPI), and allows the control of multiple BLDC motors directly over the tSPI interface. This feature reduces the number of required I/O ports from the primary controller to control multiple motors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8317 ACTIVE 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing Features lower Rdson

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DRV8311 Three-Phase PWM Motor Driver datasheet (Rev. B) PDF | HTML 22 Feb 2022
Application brief Driving BLDC Motors with PWM Generation Mode 17 May 2023
Application note Reduce Wires for Your Next Multi-Motor BLDC Design With tSPI Protocol PDF | HTML 17 Nov 2021
Application note Delay and Dead Time in Integrated MOSFET Drivers PDF | HTML 23 Aug 2021
EVM User's guide DRV8311HEVM User's Guide 03 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8311HEVM — DRV8311H three-phase PWM motor driver evaluation module

The DRV8311HEVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 5-A Peak current drive for 12-V DC rails or battery powered applications. 

The device integrates three current-sense amplifiers (CSAs) with integrated current sense for (...)

User guide: PDF
Getting started

MSP-MOTOR-CONTROL MSP firmware solutions for motor control

MSP Motor Control is a collection of software, tools and examples to spin motors in 30 minutes or less with MSPM0 Arm® Cortex® M0+ MCUs and popular motor driver solutions.

MSP Motor Control provides examples for supported hardware kits to spin brushed, stepper, and three-phase motors with sensored (...)

Supported products & hardware

Supported products & hardware

Products
Arm Cortex-M0+ MCUs
MSPM0G1105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp MSPM0G1106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp MSPM0G1505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHACL MSPM0G1507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, 12-bit DAC, 3xCOMP, 2xOPA, MATHAC MSPM0G1519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xADC, DAC, 3xCOMP MSPM0G3105 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3105-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3106-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x12-bit 4Msps ADC, op-amp, CAN-FD MSPM0G3107-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2×12bit 4Msps ADC, op-amp, CAN-FD MSPM0G3505 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MAT MSPM0G3505-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 32KB flash 16KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3506 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHAC MSPM0G3506-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 64KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHACL MSPM0G3507 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM 2x4Msps ADC, DAC, 3xCOMP, 2xOPA, CAN-FD, MATHA MSPM0G3507-Q1 Automotive 80MHz Arm® Cortex®-M0+ MCU with 128KB flash 32KB SRAM ADC, DAC, COMP, OPA, CAN-FD, MATHAC MSPM0G3519 80 MHz ARM® Cortex®-M0+ MCU with dual-bank 512kB flash, 128kB SRAM, 2xCAN-FD, 2xADC, DAC, COMP MSPM0L1303 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1304-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 16-KB flash, 2-KB RAM, 12-bit ADC,OPA, LIN MSPM0L1305 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1305-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 32-KB flash, 4-KB RAM, 12-bit ADC, OPA, LIN MSPM0L1306 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, OPA MSPM0L1306-Q1 Automotive 32-Mhz Arm® Cortex®-M0+ with 64-KB flash, 4-KB RAM, 12-bit ADC, OPA,LIN MSPM0L1343 32-MHz Arm® Cortex®-M0+ MCU with 8-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1344 32-MHz Arm® Cortex®-M0+ MCU with 16-KB flash, 2-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1345 32-MHz Arm® Cortex®-M0+ MCU with 32-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA MSPM0L1346 32-MHz Arm® Cortex®-M0+ MCU with 64-KB flash, 4-KB SRAM, 12-bit ADC, comparator, TIA
BLDC drivers
DRV8300 100-V max simple 3-phase gate driver with bootstrap diodes DRV8300-Q1 Automotive 100-V max simple 3-phase gate driver with bootstrap diodes DRV8300U 100-V max, simple three-phase gate driver with bootstrap diodes and enhanced UVLO protection DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing DRV8323 65-V max 3-phase smart gate driver with current shunt amplifiers DRV8323R 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers DRV8328 60 V 1000/2000 mA 3-phase gate driver DRV8329 60V three-phase gate driver with single current-sense amplifier DRV8353 102-V max 3-phase smart gate driver with current shunt amplifiers DRV8353F 102-V max 3-phase Functional Safety Quality-Managed smart gate driver with 3x CSA DRV8353R 102-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers
Stepper motor drivers
DRV8411A 1.65V-to-11V, 4A dual H-bridge motor driver with IPROPI current regulation DRV8889-Q1 Automotive, 50-V, 1.5-A, bipolar stepper motor driver w/integrated current sensing & stall detection
Brushed DC (BDC) motor drivers
DRV8706-Q1 Automotive 40-V H-bridge smart gate driver with offline diagnostics & inline current sense am
Hardware development
Evaluation board
BOOSTXL-DRV8323RH DRV8323RH Three-Phase Smart Gate Driver With Buck, Shunt Amps (Hardware Interface) Evaluation Module BOOSTXL-DRV8323RS DRV8323RS three-phase smart gate driver with buck, shunt amps (SPI interface) evaluation module DRV8300DIPW-EVM DRV8300DIPW evaluation module for three-phase BLDC DRV8300DRGE-EVM DRV8300DRGE three phase BLDC evaluation module DRV8311HEVM DRV8311H three-phase PWM motor driver evaluation module DRV8316REVM DRV8316R three-phase PWM motor driver evaluation module DRV8317HEVM DRV8317 evaluation module for three-phase brushless DC (BLDC) gate driver DRV8328AEVM DRV8328A three-phase PWM motor driver evaluation module DRV8329AEVM DRV8329A evaluation module for three-phase BLDC gate driver DRV8353RH-EVM DRV8353RH evaluation module, three-phase brushless DC smart gate driver DRV8353RS-EVM DRV8353RS evaluation module, three-phase brushless DC smart gate driver  DRV8411AEVM DRV8411A evaluation module for dual H-bridge motor driver with current regulation DRV8706S-Q1EVM Automotive H-bridge smart gate driver EVM with wide common mode current sense amplifier DRV8889-Q1EVM DRV8889-Q1 automotive stepper driver with 1/256 microstepping and stall detection evaluation module LP-MSPM0G3507 MSPM0G3507 LaunchPad™ development kit for 80-MHz Arm® Cortex®-M0+ MCU LP-MSPM0G3519 MSPM0G3519 LaunchPad™ development kit for 80MHz Arm® Cortex®-M0+ MCU LP-MSPM0L1306 MSPM0L1306 LaunchPad™ development kit for 32-MHz Arm® Cortex®-M0+ MCU
Software
Software development kit (SDK)
MSPM0-SDK MSPM0 software development kit (SDK)
Get started Download options
Calculation tool

BLDC-MOSFET-THERMAL-CALC BLDC integrated MOSFET driver thermal calculator tool

Calculates the thermals of a BLDC integrated MOSFET driver based on user input system parameters
Supported products & hardware

Supported products & hardware

Products
BLDC drivers
DRV8311 24-V abs max, 3 to 20-V, three-phase brushless-DC motor driver with integrated FETs DRV8316 40-V max 8-A peak 3-phase motor driver with integrated current sensing and integrated FETs DRV8316-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8316C 40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs DRV8316C-Q1 Automotive 40-V max 8-A peak three-phase motor driver with integrated current sensing DRV8317 24-V max 5-A peak three-phase motor driver with integrated FETs and current sensing
Integrated control BLDC drivers
MCF8316A 40-V max, 8-A peak, sensorless FOC control 3-phase BLDC motor driver MCF8316C-Q1 Automotive, 40-V max, 8-A peak, sensorless field oriented control (FOC) 3-phase BLDC motor driver MCT8316A 40-V max, 8-A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316A-Q1 Automotive, 40V max, 8A peak, sensorless trapezoidal control 3-phase BLDC motor driver MCT8316Z 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver MCT8316Z-Q1 Automotive 40-V max, 8-A peak, sensored trapezoidal control 3-phase BLDC motor driver
Package Pins CAD symbols, footprints & 3D models
WQFN (RRW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos