DRV8316C
40-V max 8-A peak 3-phase motor driver with integrated current sensing, FETs, and enhanced CSA specs
DRV8316C
- Three-phase BLDC motor driver
- Cycle-by-cycle current limit to limit phase current
- Supports up to 200-kHz PWM frequency
- Active demagnetization to reduce power losses
- 4.5-V to 35-V operating voltage (40-V abs max)
- High output current capability: 8-A Peak
- Low MOSFET on-state resistance
- 95-mΩ RDS(ON) (HS + LS) at TA = 25°C
- Low power sleep mode
- 1.5-µA at VVM = 24-V, TA = 25°C
- Multiple control interface options
- 6x PWM control interface
- 3x PWM control interface
- 6x PWM control interface with cycle by cycle current limit
- 3x PWM control interface with cycle by cycle current limit
- Does not require external current sense resistors, built-in current sensing
- Flexible device configuration options
- DRV8316CR: 5-MHz 16-bit SPI interface for device configuration and fault status
- DRV8316CT: Hardware pin based configuration
- Supports 1.8-V, 3.3-V, and 5-V logic inputs
- Built-in 3.3-V (5%), 30-mA LDO regulator
- Built-in 3.3-V/5-V, 200-mA buck regulator
- Built-in 3.3-V, 30-mA LDO
- Delay compensation reduces duty cycle distortion
- Suite of integrated protection features
- Supply undervoltage lockout (UVLO)
- Charge pump undervoltage (CPUV)
- Overcurrent protection (OCP)
- Thermal warning and shutdown (OTW/OTSD)
- Fault condition indication pin (nFAULT)
- Optional fault diagnostics over SPI interface
DRV8316C integrates three H-bridges with 40-V absolute maximum capability and a very low RDS(ON) of 95 mΩ (high-side + low-side) to enable high power drive capability for 12-V/24-V brushless-DC motors. DRV8316C provides integrated current sensing which eliminates the need for external sense resistors. DRV8316C integrates power management circuits including an voltage-adjustable buck regulator (3.3 V / 5 V, 200-mA) and LDO (3.3 V / 30 mA) that can be used to power external circuits.
DRV8316C provides a configurable 6x or 3x PWM control scheme which can be used to implement sensored or sensorless field-oriented control (FOC), sinusoidal control, or trapezoid control using an external microcontroller. DRV8316C is capable of driving a PWM frequency of up to 200 kHz. DRV8316C is highly configurable either through SPI (DRV8316CR) or pins (DRV8316CT) - PWM mode. slew rate, OCP level, current sense gain are some of the configurable features.
A number of protection features including supply undervoltage lockout (UVLO), overvoltage protection (OVP), charge pump undervoltage (CPUV), overcurrent protection (OCP), over-temperature warning (OTW) and over-temperature shutdown (OTSD) are integrated into DRV8316C to protect the device, motor, and system against fault events. Fault conditions are indicated by the nFAULT pin.
Refer Section 9.1 for design consideration and recommendation on device usage.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8316C Three-Phase Integrated FET Motor Driver datasheet | PDF | HTML | 14 Sep 2022 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8316REVM — DRV8316R three-phase PWM motor driver evaluation module
The DRV8316REVM provides three half-H-bridge integrated MOSFET drivers for driving a three-phase brushless DC (BLDC) motor with 8-A Peak current drive, for 12-V/24-V DC rails or battery powered applications.
The device integrates three current-sense amplifiers (CSA) with integrated current sense (...)
TIDA-010950 — Damper and EEV controller Reference Design with power regulation and Hall-effect position sensing
Package | Pins | Download |
---|---|---|
VQFN (RGF) | 40 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.