LM2735

ACTIVE

520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 520 Switching frequency (max) (kHz) 1600 Features Enable, Nonsynchronous rectification Vout (min) (V) 3 Vout (max) (V) 24 Iq (typ) (µA) 7000 Duty cycle (max) (%) 99
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Boost Type Converter Vin (min) (V) 2.7 Vin (max) (V) 5.5 Switching frequency (min) (kHz) 520 Switching frequency (max) (kHz) 1600 Features Enable, Nonsynchronous rectification Vout (min) (V) 3 Vout (max) (V) 24 Iq (typ) (µA) 7000 Duty cycle (max) (%) 99
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (NGG) 6 9 mm² 3 x 3
  • Input Voltage Range: 2.7 V to 5.5 V
  • Output Voltage Range: 3 V to 24 V
  • 2.1-A Switch Current Over Full Temperature Range
  • Current-Mode Control
  • Logic High Enable Pin
  • Ultra-Low Standby Current of 80 nA in Shutdown
  • 170-mΩ NMOS Switch
  • ±2% Feedback Voltage Accuracy
  • Ease-of-Use, Small Total Solution Size
    • Internal Soft Start
    • Internal Compensation
    • Two Switching Frequencies
    • 520 kHz (LM2735-Y)
    • 1.6 MHz (LM2735-X)
    • Uses Small Surface Mount Inductors and Chip Capacitors
    • Tiny SOT-23, WSON, and MSOP-PowerPAD™ Packages
  • Create a Custom Design Using the LM2735 With WEBENCH® Power Designer
  • Input Voltage Range: 2.7 V to 5.5 V
  • Output Voltage Range: 3 V to 24 V
  • 2.1-A Switch Current Over Full Temperature Range
  • Current-Mode Control
  • Logic High Enable Pin
  • Ultra-Low Standby Current of 80 nA in Shutdown
  • 170-mΩ NMOS Switch
  • ±2% Feedback Voltage Accuracy
  • Ease-of-Use, Small Total Solution Size
    • Internal Soft Start
    • Internal Compensation
    • Two Switching Frequencies
    • 520 kHz (LM2735-Y)
    • 1.6 MHz (LM2735-X)
    • Uses Small Surface Mount Inductors and Chip Capacitors
    • Tiny SOT-23, WSON, and MSOP-PowerPAD™ Packages
  • Create a Custom Design Using the LM2735 With WEBENCH® Power Designer

The LM2735 device is an easy-to-use, space-efficient 2.1-A low-side switch regulator, ideal for Boost and SEPIC DC/DC regulation. The device provides all the active functions to provide local DC-DC conversion with fast-transient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to either 520 kHz or 1.6 MHz, allowing the use of extremely small surface mount inductor and chip capacitors, while providing efficiencies of up to 90%. Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA, ideal for portable applications. Tiny SOT-23, WSON, and MSOP-PowerPAD packages provide space savings. Additional features include internal soft start, circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.

The LM2735 device is an easy-to-use, space-efficient 2.1-A low-side switch regulator, ideal for Boost and SEPIC DC/DC regulation. The device provides all the active functions to provide local DC-DC conversion with fast-transient response and accurate regulation in the smallest PCB area. Switching frequency is internally set to either 520 kHz or 1.6 MHz, allowing the use of extremely small surface mount inductor and chip capacitors, while providing efficiencies of up to 90%. Current-mode control and internal compensation provide ease-of-use, minimal component count, and high-performance regulation over a wide range of operating conditions. External shutdown features an ultra-low standby current of 80 nA, ideal for portable applications. Tiny SOT-23, WSON, and MSOP-PowerPAD packages provide space savings. Additional features include internal soft start, circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM2735-Q1 ACTIVE 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified AEC-Q100 qualified for automotive applications.
TPS61376 ACTIVE 25-V, 4.5-A, boost converter with 2.5% accuracy input average current limit & true disconnection TPS61376 has adjustable input current limited and true disconnection feature

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Type Title Date
* Data sheet LM2735 520-kHz and 1.6-MHz Space-Efficient Boost and SEPIC DC/DC Regulator datasheet (Rev. I) PDF | HTML 05 Sep 2018
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Design of UVLO for LM27313 (Rev. B) 08 Apr 2014
EVM User's guide AN-1668 LM2735Y 8-Pin eMSOP Demo Board (Rev. B) 25 Apr 2013
EVM User's guide AN-1660 LM2735Y 6-Pin LLP Demo Board (Rev. A) 24 Apr 2013
EVM User's guide AN-1664 LM2735X 5-Pin SOT23 Demo Board (Rev. B) 24 Apr 2013
EVM User's guide AN-1665 LM2735Y 5-Pin SOT23 Demo Board (Rev. B) 24 Apr 2013
EVM User's guide AN-1666 LM2735X 6-Pin LLP Demo Board (Rev. A) 24 Apr 2013
EVM User's guide AN-1667 LM2735X 8-Pin eMSOP Demo Board (Rev. A) 24 Apr 2013
Application note AN-1658 LM2735 BOOST and SEPIC DC-DC Regulator (Rev. A) 23 Apr 2013
User guide High Efficiency Portable Media Player (PMP) Dock Station User Guide 27 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

EVMX777G-01-20-00 — J6Entry/RSP Infotainment (CPU+Display+JAMR3) Evaluation Module

The J6Entry/RSP EVM is an evaluation platform designed to speed up development efforts and reduce time to market for applications such as Infotainment, reconfigurable Digital Cluster or Integrated Digital Cockpit.

The main CPU board integrates these key peripherals such as Ethernet or HDMI, while (...)

Evaluation board

LM2735XMFEVAL — 520kHz 1.6MHz - Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X Boost 5-Pin SOT23 Demo Board

The demo board included in this shipment uses the LM2735X 1.6MHz DC-DC switching regulator that converts 3V to 5.5V input to 12V output for up to 500mA load current depending on Vin. This is a 2-layer board using the bottom layer as a Ground plane.

User guide: PDF
Not available on TI.com
Evaluation board

LM2735XMYEVAL — 520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735Y Boost 8-Pin eMSOP Demo Board

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter in the 8-Pin eMSOP package. This is a 2-layer board using the bottom layer as a Ground plane.

User guide: PDF
Not available on TI.com
Evaluation board

LM2735XSDEVAL — 520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735X Boost 6-Pin LLP Demo Board

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735X 1.6MHz DC-DC switching converter. This is a 2-layer board using the bottom layer as a ground plane.

User guide: PDF
Not available on TI.com
Evaluation board

LM2735YMFEVAL — 520kHz 1.6MHz Space-Efficient Boost and SEPIC DC-DC Regulator LM2735Y Boost 5-Pin SOT23 Demo Board

The demo board included in this shipment converts 3V to 5.5V input to 12V output for up to 500mA load current using the LM2735Y 520kHz DC-DC switching converter. This is a 2-layer board using the bottom layer as a ground plane.

User guide: PDF
Not available on TI.com
Simulation model

LM2735X Unencrypted PSpice Average Model

SNVMAG4.ZIP (1 KB) - PSpice Model
Simulation model

LM2735X Unencrypted PSpice Transient Model

SNVM838.ZIP (2 KB) - PSpice Model
Simulation model

LM2735X Unencrypted PSpice Transient Model Package (Rev. A)

SNVM299A.ZIP (179 KB) - PSpice Model
Simulation model

LM2735Y Unencrypted PSpice Average Model

SNVM839.ZIP (1 KB) - PSpice Model
Simulation model

LM2735Y Unencrypted PSpice Transient Model

SNVM840.ZIP (2 KB) - PSpice Model
Simulation model

LM2735Y Unencrypted PSpice Transient Model Package (Rev. A)

SNVM297A.ZIP (166 KB) - PSpice Model
Simulation model

Unencrypted LM2735X PSpice Average Model (Rev. A)

SNVMAG3A.ZIP (46 KB) - PSpice Model
Simulation model

Unencrypted LM2735Y PSpice Average Model (Rev. A)

SNVM298A.ZIP (44 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM3017 High Efficiency Low-Side Controller with True Shutdown LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM3524D 40V, 0.2A 350KHz PWM controller LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 Dual Pulse-Width-Modulation Control Circuit TL1451A 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS UC2572 Negative output Flyback pulse width modulator
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM2577 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HVSSOP (DGN) 8 View options
SOT-23 (DBV) 5 View options
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos