LM5160-Q1

ACTIVE

Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM5012-Q1 ACTIVE Automotive, 6-V to 100-V input, 2.5-A non-synchronous buck DC/DC converter Higher input voltage rating, easy to use SO-8 package and low IQ.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck, Flybuck Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Light load efficiency, Pre-bias soft start, Synchronous rectification Control mode Constant on-time (COT) Vout (min) (V) 2 Vout (max) (V) 60 Duty cycle (max) (%) 92
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck, Flybuck Iout (max) (A) 2 Vin (min) (V) 4.5 Vin (max) (V) 65 Switching frequency (min) (kHz) 50 Switching frequency (max) (kHz) 1000 Features Enable, Light load efficiency, Pre-bias soft start, Synchronous rectification Control mode Constant on-time (COT) Vout (min) (V) 2 Vout (max) (V) 60 Duty cycle (max) (%) 92
HTSSOP (PWP) 14 32 mm² 5 x 6.4
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ 125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
    • No External Schottky Diode Required
  • 2-A Maximum Load Current
  • Meets CISPR 25 EMI Standard
  • Adaptive Constant On-Time Control
    • No External Loop Compensation
    • Fast Transient Response
  • Selectable Forced PWM or DCM Operation
    • FPWM Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
    • Resistor Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • ±1% Feedback Voltage Reference
  • Inherent Protection Features for Robust Design
    • Peak Current Limiting Protection
    • Adjustable Input UVLO and Hysteresis
    • VCC and Gate Drive UVLO Protection
    • Thermal Shutdown Protection With Hysteresis
  • 14-Pin HTSSOP Package, 0.65-mm Pitch
  • Create a Custom Design Using the LM5160-Q1 With the WEBENCH® Power Designer
  • AEC-Q100 Qualified for Automotive Applications
    • Temperature Grade 1: –40°C ≤ TA ≤ 125°C
    • HBM ESD Classification Level 2
    • CDM ESD Classification Level C5
  • Wide 4.5-V to 65-V Input Voltage Range
  • Integrated High-Side and Low-Side Switches
    • No External Schottky Diode Required
  • 2-A Maximum Load Current
  • Meets CISPR 25 EMI Standard
  • Adaptive Constant On-Time Control
    • No External Loop Compensation
    • Fast Transient Response
  • Selectable Forced PWM or DCM Operation
    • FPWM Supports Multi-Output Fly-Buck™
  • Nearly Constant Switching Frequency
    • Resistor Adjustable up to 1 MHz
  • Programmable Soft-Start Time
  • Prebiased Start-Up
  • ±1% Feedback Voltage Reference
  • Inherent Protection Features for Robust Design
    • Peak Current Limiting Protection
    • Adjustable Input UVLO and Hysteresis
    • VCC and Gate Drive UVLO Protection
    • Thermal Shutdown Protection With Hysteresis
  • 14-Pin HTSSOP Package, 0.65-mm Pitch
  • Create a Custom Design Using the LM5160-Q1 With the WEBENCH® Power Designer

The LM5160-Q1 is a 65-V, 2-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The adaptive constant on-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The on-time varies inversely with input voltage resulting in nearly constant switching frequency.

Peak and valley current limit circuits protect against overload conditions. The undervoltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The LM5160-Q1 is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple-output and isolated Fly-Buck applications using a coupled inductor.

The LM5160-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 14-pin HTSSOP package with 0.65-mm pin pitch.

The LM5160-Q1 is a 65-V, 2-A synchronous step-down converter with integrated high-side and low-side MOSFETs. The adaptive constant on-time control scheme requires no loop compensation and supports high step-down ratios with fast transient response. An internal feedback amplifier maintains ±1% output voltage regulation over the entire operating temperature range. The on-time varies inversely with input voltage resulting in nearly constant switching frequency.

Peak and valley current limit circuits protect against overload conditions. The undervoltage lockout (EN/UVLO) circuit provides independently adjustable input undervoltage threshold and hysteresis. The LM5160-Q1 is programmed through the FPWM pin to operate in continuous conduction mode (CCM) from no load to full load or to automatically switch to discontinuous conduction mode (DCM) at light load for higher efficiency. Forced CCM operation supports multiple-output and isolated Fly-Buck applications using a coupled inductor.

The LM5160-Q1 is qualified to automotive AEC-Q100 grade 1 and is available in 14-pin HTSSOP package with 0.65-mm pin pitch.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM5160 ACTIVE LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter Non-automotive version
Same functionality with different pin-out to the compared device
LMR38020-Q1 ACTIVE Automotive SIMPLE SWITCHER® power converter 4.2-V to 80-V, 2-A, synchronous buck converter Higher input voltage range, spread spectrum for reduced EMI

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM5160DNTBKEVM — LM5160DNTBKEVM Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Converter

 

The LM5160DNTBKEVM evaluation board provides a fully functional buck regulator, employing the constant on-time (COT) operating principle. This evaluation board provides a 5V output over an input range of 10V to 60V. The circuit delivers load currents to 1.5A. The application schematic is setup up (...)

User guide: PDF
Not available on TI.com
Evaluation board

LM5160DNTFBKEVM — LM5160DNTFBKEVM Fly-Buck Isolated Bias Supply Evaluation Board

The LM5160DNTFBK evaluation module is designed to operate from a 24V nominal bus with an input voltage range of 18V to 32V.  It is capable of supplying 12V/400 mA to the load at the isolated output.  The nominal switching frequency is 300kHz.  The high side and low side MOSFETs are (...)

User guide: PDF
Not available on TI.com
Simulation model

LM5160 PSpice Transient Model

SNVM692.ZIP (92 KB) - PSpice Model
Simulation model

LM5160 Unencrypted PSpice Transient Model

SNVM965.ZIP (3 KB) - PSpice Model
Calculation tool

FLYBUCK-FLYBACK-DESIGN-CALC Flybuck / Flyback Calculator

This tool helps a power supply engineer to select the right isolated DC-DC topology based on the specifications. Depending on the topology chosen, the calculator also recommends the right IC for the design.

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC controllers (external FET)
LM3017 High Efficiency Low-Side Controller with True Shutdown LM3478 2.97~40V Wide Input Range Boost/SEPIC/Flyback DC-DC Controller LM3478Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 10-µA shutdown current LM3481 2.97V to 48V High-Efficiency Controller for Boost, SEPIC and Flyback LM3481-Q1 2.97-V to 48-V high-efficiency controller for boost, SEPIC and flyback, AEC-Q100 qualified LM3488 2.97V to 40V Wide Vin Low-Side N-Channel Controller for Switching Regulators LM3488Q-Q1 40-V wide VIN low-side N-channel controller for switching regulators with 5-µA shutdown current LM3524D 40V, 0.2A 350KHz PWM controller LM3578A 2-V to 40-VIN switching regulators in buck, boost, terminal, depending upon the application LM5020 13-100V Wide Vin, Current Mode PWM Boost, Flyback, Sepic Controller LM5022 6-60V Wide Vin, current mode boost, SEPIC and Flyback controller TL1451 Dual Pulse-Width-Modulation Control Circuit TL1451A 3.6V to 50V dual channel controller with Wide input voltage range TL1451A-EP Enhanced Product Dual Pulse-Width-Modulation Control Circuits TL1451A-Q1 3.6-V to 50-V dual-channel PWM controller, AEC-Q100 qualified TL5001 PWM Controller with wide input range, with ±5% tolerance on reference, operation –20°C to 85°C TL5001A PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001A-Q1 PWM Controller with wide input range, with ±3% tolerance on reference, operation –20°C to 85°C TL5001M PWM Controller with wide input range, with ±5% tolerance on reference, operation –55°C to 125°C TPS40210-Q1 4.5-V to 52-V wide input range current mode boost controller with 700-mV reference voltage TPS40211-Q1 4.5-V to 52-V wide input range current mode boost controller with 260-mV reference voltage TPS43000 Multi-Topology (buck, boost, sepic) High Frequency DC/DC Controller TPS55010 2.95V To 6V Input, 2W, Isolated DC/DC Converter with Integrated FETS UC2572 Negative output Flyback pulse width modulator
AC/DC & DC/DC converters (integrated FET)
LM25017 7.5-48V Wide Vin, 650mA Constant On-Time Synchronous Buck Regulator LM25018 7.5-48V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM25019 7.5-48V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM2577 3.5-V to 40-V, 3-A low component count step-up regulator LM2585 4-V to 40-V, 3-A step-up wide VIN flyback regulator LM2586 4-V to 40-V, 3-A step-up wide VIN flyback regulator with frequency synchronization LM2587 4V to 40V, 5A Step-Up Wide Vin Flyback Regulator LM2588 4-V to 40-V, 5-A step-up wide VIN flyback regulator with frequency synchronization LM2621 1.2V to 14V input voltage, 1A load current, step-up DC-DC LM2623 0.8V to 14V input voltage, 2A load current, step-up DC-DC LM2735 520kHz/1.6MHz space efficient boost and SEPIC DC-DC regulator LM2735-Q1 520-kHz, 1.6-MHz space efficient boost and SEPIC DC/DC regulator, AEC-Q100 qualified LM34925 7.5-100V Wide Vin, 100mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34926 7.5-100V Wide Vin, 300mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM34927 7.5-100V Wide Vin, 600mA Integrated Secondary Bias Regulator for Isolated DC/DC Converters LM5000 3.1-40V Wide Vin, 2A Current Mode Non-Synchronous Boost Regulator LM5001 3.1-75V Wide Vin, 1A Current Mode Non-Synchronous Switch Mode Regulator LM5001-Q1 3.1-V to 75-V wide VIN, 1-A current mode non-synchronous switch mode regulator LM5002 3.1-75V Wide Vin, 0.5A Current Mode Boost, Flyback, Sepic Converter LM5015 4.25-75V, Monolithic Two-Switch Forward DC-DC Regulator LM5017 7.5-100V Wide Vin, 600mA Constant On-Time Synchronous Buck Regulator LM5018 7.5-100V Wide Vin, 300mA Constant On-Time Synchronous Buck Regulator LM5019 7.5-100V Wide Vin, 100mA Constant On-Time Synchronous Buck Regulator LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5161 Wide Input 4.5-V to 100-V, 1-A Synchronous Buck / Fly-Buck Converter LM78S40 1.5A Adjustable Step Up, Step Down or Inverting Regulator TPS55340 5-A, 40-V, wide VIN boost, flyback, & SEPIC converter TPS55340-EP Enhanced integrated, 5-A, 40-V wide input range boost/SEPIC/flyback DC/DC regulator TPS55340-Q1 Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified TPS61175 3-A ,40V High Voltage Boost Converter with Soft-start and Programmable Switching Frequency TPS61175-Q1 3-A, 40-V high voltage boost converter with soft-start and programmable switching frequency
Calculation tool

LM5160DNTBK-CALC LM5160 Buck Regulator Quick Start Calculator

Welcome to the LM5160 Buck Regulator Quick Start Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC buck regulator based on the LM5160 65V, 1.5A COT Buck Regulator. As such, the user can expeditiously arrive at an optimized design to meet the (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
Calculation tool

LM5160DNTFBK-CALC LM5160 Fly-Buck Regulator Quick Start Calculator

Welcome to the LM5160 Fly-Buck Regulator Quick Start Design Tool. This stand-alone tool facilitates and assists the power supply engineer with design of a DC/DC Fly-Buck regulator based on the LM5160 65V, 1.5A COT Fly-Buck Regulator. As such, the user can expeditiously arrive at an optimized design (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM5160 LM5160 wide input 65V, 2A synchronous buck/Fly-Buck™ converter LM5160-Q1 Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter LM5160A LM5160A Wide Input 65V, 2A Synchronous Buck / Fly-Buck™ Converter
Reference designs

TIDA-01418 — Automotive high voltage, high power motor driver reference design for HVAC compressor

This brushless DC (BLDC) motor reference design controls an automotive HVAC (heating, ventilation, and air conditioning) compressor by using the UCC27712-Q1 high-side and low-side gate driver followed by discrete insulated-gate bipolar transistor (IGBT) half bridges. This reference design uses (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP30227 — Automotive Isolated 15V/4.5W Bias Power Supply Reference Design

This reference design displays a power supply solution to generate an isolated 15V rail with a maximum load current of 300mA from an input voltage between 8V and 28V. It also contains an optional Buck converter on the secondary side to provide a 5V rail with 200mA load current for a microcontroller.
Test report: PDF
Schematic: PDF
Reference designs

PMP30165 — 5W Isolated Triple Output Inverting Fly-Buck-Boost Reference Design

The PMP30165 reference design is an inverting Fly-Buck-Boost Converter using the LM5160-Q1 to generate 3 isolated output voltages. The reference design accepts an input voltage of 10V to 14V. The LM5160-Q1 device is a 65V, 2-A synchronous step-down converter with integrated high-side and low-side (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20330 — 5.5W Dual Output Industrial Isolated Flybuck Reference Design

PMP20330 is an isolated Flybuck converter utilizing the LM5160 for industrial applications. This design has a minimum operating input voltage of 18V and a maximum input voltage of 31V. The design is capable of sourcing 1A continuous current at 3.3Vout, and 0.5A continuous current at 5Vout. (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00794 — Thermal Protection Reference Design of IGBT Modules for HEV/EV Traction Inverters

The TIDA-00794 reference design is a temp sensing solution for IGBT thermal protection in HEV/EV traction inverter system. It monitors the IGBT temperature via the NTC thermistor integrated inside the IGBT module. It provides thermal shut down to the IGBT gate drivers once the NTC thermistor (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP15005 — Dual-Output Isolated Fly-Buck Reference Design With an Ultra-Small Coupled Inductor

PMP15005 uses the LM5160 in a Fly-Buck™ topology with the primary and secondary output both set to 5V nominal. The circuit accommodates a voltage input range from 14V to 36V, ideal for the 24-V nominal input rail. While the primary side is set at 5.4V nominally using the feedback resistors, (...)
Test report: PDF
Schematic: PDF
Package Pins Download
HTSSOP (PWP) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos