TMP512
Thermal/Power Management with Dual Remote and Local Temperature Sensor and Current Shunt Monitor
TMP512
- ±1°C REMOTE DIODE SENSORS
- ±1°C LOCAL TEMPERATURE SENSOR
- SERIES RESISTANCE CANCELLATION
- n-FACTOR CORRECTION
- TEMPERATURE ALERT FUNCTION
- AVERAGING
- 12-BIT RESOLUTION
- DIODE FAULT DETECTION
- SENSES BUS VOLTAGES FROM 0 V TO +26 V
- REPORTS CURRENT IN AMPS, VOLTAGE IN VOLTS AND POWER IN WATTS
- HIGH ACCURACY: 1% MAXIMUM OVER TEMPERATURE
- WATCHDOG LIMITS:
- Upper Over-Limit
- Lower Under-Limit
The TMP512 (dual-channel) and TMP513 (triple-channel) are system monitors that include remote sensors, a local temperature sensor, and a high-side current shunt monitor. These system monitors have the capability of measuring remote temperatures, on-chip temperatures, and system voltage/power/current consumption.
The remote temperature sensor diode-connected transistors are typically low-cost, NPN- or PNP-type transistors or diodes that are an integral part of microcontrollers, microprocessors, or FPGAs. Remote accuracy is ±1°C for multiple IC manufacturers, with no calibration needed. The two-wire serial interface accepts SMBus™ or two-wire write and read commands.
The onboard current shunt monitor is a high-side current shunt and power monitor. It monitors both the shunt drop and supply voltage. A programmable calibration value (along with the TMP512/TMP513 internal digital multiplier) enables direct readout in amps; an additional multiplication calculates power in watts. The TMP512 and TMP513 both feature two separate onboard watchdog capabilities: an over-limit comparator and a lower-limit comparator.
These devices use a single +3 V to +26 V supply, drawing a maximum of 1.4 mA of supply current, and they are specified for operation from –40°C to +125°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | Temperature and Power Supply System Monitors datasheet (Rev. A) | 03 May 2011 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
EVM User's guide | TMP512/TMP513EVM User's Guide | 14 Apr 2010 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
SBOC361 — TMP513EVM Source Code
Supported products & hardware
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOIC (D) | 14 | Ultra Librarian |
VQFN (RSA) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.