TMS320F28035-EP

ACTIVE

Product details

CPU C28x, CLA Frequency (MHz) 60 Flash memory (kByte) 128 RAM (kByte) 20 ADC resolution (bps) 12 Total processing (MIPS) 120 Features 32-bit CPU timers, Single zone code security, Watchdog timer UART 1 CAN (#) 1 PWM (Ch) 8, 12, 14 Number of ADC channels 13, 14, 16 Direct memory access (Ch) 0 SPI 1, 2 QEP 1 USB No Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Communication interface CAN, I2C, SPI, UART
CPU C28x, CLA Frequency (MHz) 60 Flash memory (kByte) 128 RAM (kByte) 20 ADC resolution (bps) 12 Total processing (MIPS) 120 Features 32-bit CPU timers, Single zone code security, Watchdog timer UART 1 CAN (#) 1 PWM (Ch) 8, 12, 14 Number of ADC channels 13, 14, 16 Direct memory access (Ch) 0 SPI 1, 2 QEP 1 USB No Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product Communication interface CAN, I2C, SPI, UART
LQFP (PN) 80 196 mm² 14 x 14
  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns Cycle Time)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Programmable Control Law Accelerator (CLA)
    • 32-Bit Floating-Point Math Accelerator
    • Executes Code Independently of the Main CPU
  • Endianness: Little Endian
  • JTAG Boundary Scan Support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Low Cost for Both Device and System:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-On Reset and Brown-Out Reset
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-Pin Oscillators
    • On-Chip Crystal Oscillator and External Clock Input
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 45 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each Enhanced Pulse Width Modulator (ePWM)
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • Code-Security Module
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) Module
    • Two Serial Peripheral Interface (SPI) Modules
    • One Inter-Integrated-Circuit (I2C) Module
    • One Local Interconnect Network (LIN) Module
    • One Enhanced Controller Area Network (eCAN) Module
  • Enhanced Control Peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) Module
    • High-Resolution Input Capture (HRCAP) Module
    • Enhanced Quadrature Encoder Pulse (eQEP) Module
    • Analog-to-Digital Converter (ADC)
    • On-Chip Temperature Sensor
    • Comparator
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug Through Hardware
  • 80-Pin PN Low-Profile Quad Flatpack (LQFP)
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability
  • High-Efficiency 32-Bit CPU (TMS320C28x)
    • 60 MHz (16.67-ns Cycle Time)
    • 16 × 16 and 32 × 32 MAC Operations
    • 16 × 16 Dual MAC
    • Harvard Bus Architecture
    • Atomic Operations
    • Fast Interrupt Response and Processing
    • Unified Memory Programming Model
    • Code-Efficient (in C/C++ and Assembly)
  • Programmable Control Law Accelerator (CLA)
    • 32-Bit Floating-Point Math Accelerator
    • Executes Code Independently of the Main CPU
  • Endianness: Little Endian
  • JTAG Boundary Scan Support
    • IEEE Standard 1149.1-1990 Standard Test Access Port and Boundary Scan Architecture
  • Low Cost for Both Device and System:
    • Single 3.3-V Supply
    • No Power Sequencing Requirement
    • Integrated Power-On Reset and Brown-Out Reset
    • Low Power
    • No Analog Support Pins
  • Clocking:
    • Two Internal Zero-Pin Oscillators
    • On-Chip Crystal Oscillator and External Clock Input
    • Watchdog Timer Module
    • Missing Clock Detection Circuitry
  • Up to 45 Individually Programmable, Multiplexed GPIO Pins With Input Filtering
  • Peripheral Interrupt Expansion (PIE) Block That Supports All Peripheral Interrupts
  • Three 32-Bit CPU Timers
  • Independent 16-Bit Timer in Each Enhanced Pulse Width Modulator (ePWM)
  • On-Chip Memory
    • Flash, SARAM, OTP, Boot ROM Available
  • Code-Security Module
  • 128-Bit Security Key and Lock
    • Protects Secure Memory Blocks
    • Prevents Firmware Reverse Engineering
  • Serial Port Peripherals
    • One Serial Communications Interface (SCI) Universal Asynchronous Receiver/Transmitter (UART) Module
    • Two Serial Peripheral Interface (SPI) Modules
    • One Inter-Integrated-Circuit (I2C) Module
    • One Local Interconnect Network (LIN) Module
    • One Enhanced Controller Area Network (eCAN) Module
  • Enhanced Control Peripherals
    • ePWM
    • High-Resolution PWM (HRPWM)
    • Enhanced Capture (eCAP) Module
    • High-Resolution Input Capture (HRCAP) Module
    • Enhanced Quadrature Encoder Pulse (eQEP) Module
    • Analog-to-Digital Converter (ADC)
    • On-Chip Temperature Sensor
    • Comparator
  • Advanced Emulation Features
    • Analysis and Breakpoint Functions
    • Real-Time Debug Through Hardware
  • 80-Pin PN Low-Profile Quad Flatpack (LQFP)
  • Supports Defense, Aerospace, and Medical Applications:
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Extended (–55°C to 125°C) Temperature Range
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

The F28035 Piccolo™ family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

The F28035 Piccolo™ family of microcontrollers provides the power of the C28x core and Control Law Accelerator (CLA) coupled with highly integrated control peripherals in low pin-count devices. This family is code-compatible with previous C28x-based code, and also provides a high level of analog integration.

An internal voltage regulator allows for single-rail operation. Enhancements have been made to the HRPWM to allow for dual-edge control (frequency modulation). Analog comparators with internal 10-bit references have been added and can be routed directly to control the PWM outputs. The ADC converts from 0 to 3.3-V fixed full-scale range and supports ratio-metric VREFHI/VREFLO references. The ADC interface has been optimized for low overhead and latency.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 22
Type Title Date
* Data sheet TMS320F28035-EP Piccolo™ Microcontroller datasheet (Rev. A) PDF | HTML 02 Jul 2018
* Errata TMS320F2803x Piccolo™ MCUs Silicon Errata (Rev. Q) PDF | HTML 08 Jan 2019
* User guide TMS320F2803x Microcontrollers Technical Reference Manual (Rev. A) 03 Jun 2022
Application note Development Tool Versions for C2000™ Support (Rev. A) PDF | HTML 26 Jun 2024
Application note Power Supply and Monitoring Solution for C2000 MCU Automotive Applications PDF | HTML 17 Apr 2024
Application note Serial Flash Programming of C2000 Microcontrollers (Rev. H) PDF | HTML 09 Apr 2024
Application note Migrating Software From 8-Bit (Byte) Addressable CPU’s to C28x CPU (Rev. A) PDF | HTML 19 Apr 2023
Application note Software Examples to Showcase Unique Capabilities of TI’s C2000™ CLA (Rev. A) PDF | HTML 17 Nov 2022
Application note Enhancing the Computational Performance of the C2000™ Microcontroller Family (Rev. C) PDF | HTML 14 Dec 2021
Application note TMS320F2802x/TMS320F2803x to TMS320F28002x Migration Overview 13 Jan 2020
Application note Configurable Error Generator for Controller Area Network PDF | HTML 19 Dec 2019
Application note C2000 ADC (Type-3) Performance Versus ACQPS PDF | HTML 07 Oct 2019
Application note Calculating Useful Lifetimes of Embedded Processors (Rev. B) PDF | HTML 07 May 2019
Application note MSL Ratings and Reflow Profiles (Rev. A) 13 Dec 2018
Application note Programming Examples for the TMS320x28xx eCAN (Rev. B) PDF | HTML 12 Sep 2017
Application note Bidirectional DC-AC Solution in Solar Application System based on TMS320F28035 21 May 2017
Application note Calculator for CAN Bit Timing Parameters PDF | HTML 22 Mar 2016
Application note Using the CAN Piccolo Bootloader at High Temperature 29 Jun 2015
Application note Calculating FIT for a Mission Profile 24 Mar 2015
Application note Modeling Bi-Directional Buck/Boost Converter for Digital Control Using C2000 MCU 06 Jan 2015
Application note Scalar (V/f) Control of 3-Phase Induction Motors 01 Jul 2013
Application note Oscillator Compensation Guide (Rev. A) 18 Jun 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDSDOCK28035 — F28035 Piccolo Experimenter's Kit

TMDSDOCK28035 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2803x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Not available on TI.com
Daughter card

TMDSCNCD28035 — F28035 Piccolo controlCARD

TMDSCNCD28035 is a DIMM100 controlCARD based evaluation and development tool for the F2803x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first (...)

Not available on TI.com
Daughter card

TMDSCNCD28035ISO — Piccolo TMS320F28035 Isolated controlCARD

TMDSCNCD28035ISO is a DIMM100 controlCARD based evaluation and development tool for the F2803x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first (...)

Not available on TI.com
Hardware programming tool

C2000-GANG — C2000 Gang Programmer

From Elprotronics, Inc. - The C2000 Gang Programmer is a C2000 device programmer that can program up to eight identical C2000 devices at the same time. The C2000 Gang Programmer connects to a host PC using a standard RS-232 or USB connection and provides flexible programming options that allow the (...)

User guide: PDF
Software development kit (SDK)

C2000WARE C2000Ware for C2000 Microcontrollers

C2000Ware is a cohesive set of software and documentation created to minimize development time. It includes device-specific drivers, libraries, and peripheral examples.

  • Hardware design schematics, BOM, gerber files, and documentation for C2000 controlCARDS, Experimenter Kits, and LaunchPads.
  • (...)
Supported products & hardware

Supported products & hardware

Products
C2000 real-time microcontrollers
TMS320F2800132 C2000™ 32-bit MCU with 100 MHz, 64-KB flash, FPU, TMU, six PWM and zero CAN TMS320F2800133 C2000™ 32-bit MCU with 120 MHz, 64-KB flash, FPU and TMU TMS320F2800135 C2000™ 32-bit MCU with 120 MHz, 128-KB flash, FPU and TMU TMS320F2800137 C2000™ 32-bit MCU with 120 MHz, 256-KB flash, FPU and TMU TMS320F2800152-Q1 Automotive C2000™ 32-bit MCU 100-MHz 64-KB flash with CAN-FD, lockstep ASIL B TMS320F2800153-Q1 Automotive C2000™ 32-bit MCU 120-MHz 64-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800154-Q1 Automotive C2000™ 32-bit MCU 100-MHz 128-KB flash with CAN-FD, lockstep ASIL B TMS320F2800155 C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD TMS320F2800155-Q1 Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash with HRPWM, CAN-FD, lockstep ASIL B TMS320F2800156-Q1 Automotive C2000™ 32-bit MCU 100-MHz 256-KB flash with CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F2800157 C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD TMS320F2800157-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash with HRPWM, CAN-FD, lockstep ASIL B, grade 0 and 1 TMS320F280021 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280021-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 32-KB flash TMS320F280023 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 64-kb flash TMS320F280023-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash TMS320F280023C C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 64-KB flash, CLB TMS320F280025 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash TMS320F280025-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash TMS320F280025C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, CLB TMS320F280025C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, CLB TMS320F280033 C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU, AES and CAN-FD TMS320F280034 C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280034-Q1 Automotive C2000™ 32-bit MCU 120-MHz 128-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280036-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280036C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037 C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280037-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash,FPU, TMU with CLA, AES and CAN-FD TMS320F280037C C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280037C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 256-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280038-Q1 Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280038C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039 C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039-Q1 Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, AES and CAN-FD TMS320F280039C C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280039C-Q1 Automotive C2000™ 32-bit MCU 120-MHz 384-KB flash, FPU, TMU with CLA, CLB, AES and CAN-FD TMS320F280040-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, PGAs, SDFM TMS320F280040C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128-KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, PGAs, SDFM TMS320F280041-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, PGAs, SDFM TMS320F280041C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 128-kb flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280041C-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 128 KB flash, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280045 C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, PGAs, SDFM TMS320F280048-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280048C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049 C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, PGAs, SDFM TMS320F280049-Q1 Automotive C2000™ 32-bit MCU with 100 MHz, FPU, TMU, 256 KB flash, CLA, PGAs, SDFM TMS320F280049C C2000™ 32-bit MCU with 100-MHz, FPU, TMU, 256-kb Flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F280049C-Q1 Automotive C2000™ 32-bit MCU w/ 100 MHz, FPU, TMU, 256 KB flash, CLA, InstaSPIN-FOC, CLB, PGAs, SDFM TMS320F28020 C2000™ 32-bit MCU with 40 MHz, 32 KB flash, 8 PWM TMS320F28021 C2000™ 32-bit MCU with 40 MHz, 64 KB flash TMS320F28022 C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28022-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 32 KB flash, 8 PWM TMS320F28023 C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28023-Q1 Automotive C2000™ 32-bit MCU with 50 MHz, 64 KB flash TMS320F28026 C2000™ 32-bit MCU with 60-MHz, 32-kb flash TMS320F28026-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28026F C2000™ 32-bit MCU with 60 MHz, 32 KB flash, InstaSPIN-FOC TMS320F28027 C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash TMS320F28027F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28027F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC TMS320F28030 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, 2 MSPS ADC TMS320F28030-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 32 KB flash TMS320F28031 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28031-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 2 MSPS ADC TMS320F28032 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28032-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC TMS320F28033 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28033-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, 4.6 MSPS ADC, CLA TMS320F28034 C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28034-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash TMS320F28035 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-EP C2000™ Enhanced Product 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28035-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA TMS320F28050 C2000™ 32-bit MCU with 60-MHz, 32-kb flash, PGAs, 2 MSPS ADC TMS320F28051 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 2 MSPS ADC TMS320F28052 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, PGAs, 3.75 MSPS ADC TMS320F28052F C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC, PGAs TMS320F28052M C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28052M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-MOTION, PGAs TMS320F28053 C2000™ 32-bit MCU with 60 MHz, 64 KB flash, CLA, PGAs, 3.75 MSPS ADC TMS320F28054 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, PGAs TMS320F28054F C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054F-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-FOC, PGAs TMS320F28054M C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28054M-Q1 Automotive C2000™ 32-bit MCU with 60 MHz, 128 KB flash, InstaSPIN-MOTION, PGAs TMS320F28055 C2000™ 32-bit MCU with 60 MHz, 128 KB flash, CLA, PGAs TMS320F28062 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 52 KB RAM TMS320F28062F C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28062F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, InstaSPIN-FOC TMS320F28063 C2000™ 32-bit MCU with 90 MHz, FPU, 128 KB flash, 68 KB RAM TMS320F28064 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 128 KB flash, 100 KB RAM TMS320F28065 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 128 KB flash, 100 KB RAM TMS320F28066 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28066-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 68 KB RAM TMS320F28067 C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28067-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, 256 KB flash, 100 KB RAM TMS320F28068F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-FOC TMS320F28068M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, InstaSPIN-MOTION TMS320F28069 C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, 256 KB flash, CLA TMS320F28069F C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069F-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-FOC TMS320F28069M C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28069M-Q1 Automotive C2000™ 32-bit MCU with 90 MHz, FPU, VCU, CLA, 256 KB flash, InstaSPIN-MOTION TMS320F28075 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28075-Q1 Automotive C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, SDFM TMS320F28076 C2000™ 32-bit MCU with 120 MHz, FPU, TMU, 512 KB flash, CLA, CLB, SDFM TMS320F28232 C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28232-Q1 Automotive C2000™ 32-bit MCU with 100 MIPS, 128 KB flash, EMIF, 12b ADC TMS320F28234 C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28234-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 256 KB flash, EMIF, 12b ADC TMS320F28235 C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28235-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, 512 KB flash, EMIF, 12b ADC TMS320F28332 C2000™ 32-bit MCU with 100 MIPS, FPU, 128 KB flash, EMIF, 12b ADC TMS320F28333 C2000™ 32-bit MCU with 100 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28334 C2000™ 32-bit MCU with 150 MIPS, FPU, 256 KB flash, EMIF, 12b ADC TMS320F28335 C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28335-Q1 Automotive C2000™ 32-bit MCU with 150 MIPS, FPU, 512 KB flash, EMIF, 12b ADC TMS320F28374D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28374S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 12b ADC TMS320F28375D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28375S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 12b ADC TMS320F28376D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28376S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 512 KB flash, EMIF, 16b ADC TMS320F28377D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377D-EP C2000™ Enhanced Product 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1 MB flash, EMIF, 16b ADC TMS320F28377D-Q1 Automotive C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28377S-Q1 Automotive C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, EMIF, 16b ADC TMS320F28378D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28378S C2000™ 32-bit MCU with 400 MIPS, 1xCPU, 1xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 12b ADC TMS320F28379D C2000™ 32-bit MCU with 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379D-Q1 Automotive C2000™ 32-bit MCU w/ 800 MIPS, 2xCPU, 2xCLA, FPU, TMU, 1024 KB flash, CLB, EMIF, 16b ADC TMS320F28379S C2000™ 32-bit MCU with 400-MIPS, 1x CPU, 1x CLA, FPU, TMU, 1024-KB flash, CLB, EMIF and 16- TMS320F28384D C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, Ethernet TMS320F28384D-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, Ethernet TMS320F28384S C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, Ethernet TMS320F28384S-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, Ethernet TMS320F28386D C2000™ 32-bit MCU with connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, Ethernet TMS320F28386D-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5MB flash, FPU64, CLB, Eth TMS320F28386S C2000™ 32-bit MCU with connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, Ethernet TMS320F28386S-Q1 Automotive C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1MB flash, FPU64, CLB, Ethe TMS320F28388D C2000™ 32-bit MCU w/ connectivity manager, 2x C28x+CLA CPU, 1.5-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28388S C2000™ 32-bit MCU w/ connectivity manager, 1x C28x+CLA CPU, 1.0-MB flash, FPU64, CLB, ENET, EtherCAT TMS320F28P550SJ C2000™ 32-bit MCU with 1x C28x + 1x CLA, 150MHz, 1.1MB flash, 5x ADCs, CLB, AES and NPU TMS320F28P559SJ-Q1 Automotive C2000™ 32-bit MCU, 1x C28x + 1x CLA, 150-MHz, 1.1-MB flash, 5x ADCs, CLB, AES and NNPU TMS320F28P650DH C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650DK C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, EtherCAT, CAN-FD, AES TMS320F28P650SH C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 768kB flash, 16-b ADC TMS320F28P650SK C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA CPU, FPU64, 1.28-MB flash, 16-b ADC, Ethercat TMS320F28P659DH-Q1 Automotive C2000 32-bit MCU, 600 MIPS, 2xC28x + 1xCLA + Lockstep, FPU64, 768kB flash, 16-b ADC TMS320F28P659DK-Q1 C2000™ 32-bit MCU, 2x C28x+CLA CPU, Lock Step, 1.28-MB flash, 16-b ADC, HRPWM, CAN-FD, AES TMS320F28P659SH-Q1 Automotive C2000 32-bit MCU, 400 MIPS, 1xC28x + 1xCLA , FPU64, 768kB flash, 16-b ADC
Hardware development
Evaluation board
LAUNCHXL-F2800157 C2000™ real-time MCU F2800157 LaunchPad™ development kit
Browse Download options
Application software & framework

INSTASPIN-BLDC — InstaSPIN™-BLDC Solution

In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based (...)
Driver or library

CONTROLSUITE — controlSUITE™ Software Suite: Software and Development Tools for C2000™ Microcontrollers

controlSUITE™ for C2000™ microcontrollers is a cohesive set of software infrastructure, tools, and documentation designed to minimize system development time. From device-specific drivers and support software to complete examples in sophisticated system applications, controlSUITE™ (...)
Driver or library

SFRA — powerSUITE Digital Power Supply Software Frequency Response Analyzer Tool for C2000™ MCUs

The Software Frequency Response Analyzer (SFRA) is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The SFRA includes a software library that enables developers to quickly measure the frequency response of their digital (...)
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
IDE, configuration, compiler or debugger

POWERSUITE — powerSUITE - Digital Power Supply Design Software Tools for C2000™ MCUs

powerSUITE is a suite of digital power supply design software tools for Texas Instruments' C2000™ real-time microcontroller (MCU) family. powerSUITE(TM) helps power supply engineers drastically reduce development time as they design digitally-controlled power supplies based on C2000™ (...)
IDE, configuration, compiler or debugger

SOLUTION_ADAPTER — powerSUITE Digital Power Supply Solution Adapter Tool for C2000™ MCUs

The Solution Adapter is one of several tools included in the powerSUITE Digital Power Supply Design Software Tools for C2000™ Microcontrollers.  The Solution Adapter allows you to modify existing code examples from TI digital power kits and configure them to run on a custom digital power (...)
Support software

MATHW-3P-SLEC — MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded coder

C2000 Microcontroller Blockset: Save design time and get into production faster by using Model Based Design with C2000 MCU’s and MathWorks software tools.


MathWorks MATLAB, Simulink, C2000 Microcontroller Blockset and Embedded Coder generate ANSI/ISO C code that can be compiled and executed on (...)

Simulation model

F28030, F28031, F28032, F28033, F28034, F28035 PAG IBIS Model

SPRM396.ZIP (214 KB) - IBIS Model
Simulation model

F28030, F28031, F28032, F28033, F28034, F28035 PN IBIS Model

SPRM397.ZIP (214 KB) - IBIS Model
Simulation model

F28030, F28031, F28032, F28033, F28034, F28035 RSH BSDL Model

SPRM654.ZIP (3 KB) - BSDL Model
Simulation model

F28030, F28031, F28032, F28033, F28034, F28035 RSH IBIS Model

SPRM738.ZIP (184 KB) - IBIS Model
Simulation model

F28032, F28033, F28034, F28035 PAG BSDL Model

SPRM395.ZIP (3 KB) - BSDL Model
Simulation model

F28032, F28033, F28034, F28035 PN BSDL Model

SPRM394.ZIP (3 KB) - BSDL Model
Design tool

C2000-3P-SEARCH — C2000 Third-party search tool

TI has partnered with multiple companies to offer a wide range of solutions and services for TI C2000 devices. These companies can accelerate your path to production using C2000 devices. Download this search tool to quickly browse third-party details and find the right third-party to meet your (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PN) 80 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos